Batch CAD Cart (0)
  • Cart is empty
FAMM (Alloy Steel) Type Mill Motor Hubs - Rough Stock Bore

The FAMM Type coupling consists of one universal  hub (FAMM Mill Type), one standard FA Type flex hub, two standard FA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.

The FAMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FA Type).

1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Nominal Torque

Max Speed (Unbalanced)

Dimension HD

Max. Bore (Dimensions ID1/ID2)

Sort by
N/A FAMM 6 HUB RSB N/A 877100 in·lb99110 N·m N/A 2100 rpm N/A 11.50 in292.10 mm N/A 8.250 in225 mm
N/A FAMM 5.5 HUB RSB N/A 670700 in·lb75790 N·m N/A 2200 rpm N/A 10.50 in266.70 mm N/A 7.500 in200 mm
N/A FAMM 5 HUB RSB N/A 508600 in·lb57470 N·m N/A 2500 rpm N/A 9.500 in241.30 mm N/A 6.500 in180 mm
N/A FAMM 4.5 HUB RSB N/A 354000 in·lb40000 N·m N/A 2700 rpm N/A 8.500 in215.90 mm N/A 6.000 in165 mm
N/A FAMM 4 HUB RSB N/A 263400 in·lb29760 N·m N/A 3000 rpm N/A 7.500 in190.50 mm N/A 5.375 in145 mm
N/A FAMM 3.5 HUB RSB N/A 177000 in·lb20000 N·m N/A 3500 rpm N/A 6.5 in165.10 mm N/A 4.625 in125 mm
N/A FAMM 3 HUB RSB N/A 118000 in·lb13300 N·m N/A 4000 rpm N/A 5.630 in143.00 mm N/A 4.000 in107 mm
N/A FAMM 2.5 HUB RSB N/A 69300 in·lb7930 N·m N/A 4400 rpm N/A 4.630 in117.60 mm N/A 3.250 in85 mm
N/A FAMM 2 HUB RSB N/A 39000 in·lb4410 N·m N/A 5000 rpm N/A 4.000 in101.60 mm N/A 2.750 in73 mm
N/A FAMM 1.5 HUB RSB N/A 22700 in·lb2560 N·m N/A 5500 rpm N/A 3.000 in76.20 mm N/A 2.125 in56 mm
N/A FAMM 1 HUB RSB N/A 11300 in·lb1280 N·m N/A 6000 rpm N/A 2.310 in58.67 mm N/A 1.625 in42 mm
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1