Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
F Type Flex Sleeves (with O-Ring)

For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.

The F Type coupling consists of two flex hubs, two sleeves (with O-Rings) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve (with O-Ring), and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.

Note: F Type Flex Sleeves generally come with the required O-Ring. Other than for replacement purposes, F Type O-Rings are generally not ordered as a stand alone product. The F Type O-Ring works for both Exposed and Shrouded Bolt styles. F Type O-Rings do not work for FA (Alloy Steel) Type couplings.

1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Part Number

Description 

Size

CAD

N/A F-1-O-RING-BUNA-N 70 N/A 1 N/A
N/A F-1.5-O-RING-BUNA-N 70 N/A 1 1/2 N/A
N/A F-2-O-RING-BUNA-N 70 N/A 2 N/A CAD
N/A F-2.5-O-RING-BUNA-N 70 N/A 2 1/2 N/A
N/A F-3-O-RING-BUNA-N 70 N/A 3 N/A
N/A F-3.5-O-RING-BUNA-N 70 N/A 3 1/2 N/A
N/A F-4-O-RING-BUNA-N 70 N/A 4 N/A
N/A F-4.5-O-RING-BUNA-N 70 N/A 4 1/2 N/A
N/A F-5-O-RING-BUNA-N 70 N/A 5 N/A
N/A F-5.5-O-RING-BUNA-N 70 N/A 5 1/2 N/A
N/A F-6-O-RING-BUNA-N 70 N/A 6 N/A
N/A F-7-O-RING-BUNA-N 70 N/A 7 N/A
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1