Batch CAD Cart (0)
  • Cart is empty
F Type Flex Hubs with Keyway - Inch (Imperial) Bores

For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.

The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.

76 - 86 of 86 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

N/A F 4 HUB 4-1/4 1"X1/2KW N/A 4 1/4 in N/A 1 x 1/2 in N/A 220500 in·lb24900 N·m N/A 3000 rpm N/A 4.750 in N/A 7.500 in190.50 mm N/A CAD
N/A F 4.5 HUB 5" 1-1/4X5/8KW N/A 5 in N/A 1 1/4 x 5/8 in N/A 302400 in·lb34200 N·m N/A 2700 rpm N/A 5.310 in N/A 8.500 in215.90 mm N/A CAD
N/A F 4.5 HUB 5-7/8 1-1/2X3/4KW N/A 5 7/8 in N/A 1 1/2 x 3/4 in N/A 302400 in·lb34200 N·m N/A 2700 rpm N/A 5.310 in N/A 8.500 in215.90 mm N/A CAD
N/A F 4.5 HUB 6" 1-1/2X3/4KW N/A 6 in N/A 1 1/2 x 3/4 in N/A 302400 in·lb34200 N·m N/A 2700 rpm N/A 5.310 in N/A 8.500 in215.90 mm N/A CAD
N/A F 5 HUB 5-1/4 1-1/4X5/8KW N/A 5 1/4 in N/A 1 1/4 x 5/8 in N/A 434700 in·lb49100 N·m N/A 2500 rpm N/A 6.030 in N/A 9.500 in241.30 mm N/A CAD
N/A F 5 HUB 6-1/2 1-1/2X3/4KW N/A 6 1/2 in N/A 1 1/2 x 3/4 in N/A 434700 in·lb49100 N·m N/A 2500 rpm N/A 6.030 in N/A 9.500 in241.30 mm N/A CAD
N/A F 5 HUB 6-1/4 1-1/2X3/4KW N/A 6 1/4 in N/A 1 1/2 x 3/4 in N/A 434700 in·lb49100 N·m N/A 2500 rpm N/A 6.030 in N/A 9.500 in241.30 mm N/A CAD
N/A F 5.5 HUB 190X140 B112 BLOC RH N/A 5 1/2 in N/A 1 1/4 x 5/8 in N/A 573300 in·lb64800 N·m N/A 2200 rpm N/A 6.910 in N/A 10.50 in266.70 mm N/A CAD
N/A F 5.5 HUB 5-1/2 1-1/4X5/8KW N/A 5 1/2 in N/A 1 1/4 x 5/8 in N/A 573300 in·lb64800 N·m N/A 2200 rpm N/A 6.910 in N/A 10.50 in266.70 mm N/A CAD
N/A F 9 HUB 8-3/8 2"X3/4KW N/A 8 3/8 in N/A 2 x 3/4 in N/A 1827000 in·lb206400 N·m N/A 1800 rpm N/A 11.500 in N/A 17.000 in431.80 mm N/A CAD
N/A F 9 HUB 9-3/8 2-1/2X7/8KW N/A 9 3/8 in N/A 2 1/2 x 7/8 in N/A 1827000 in·lb206400 N·m N/A 1800 rpm N/A 11.500 in N/A 17.000 in431.80 mm N/A CAD
76 - 86 of 86 | Results Per Page | View | Unit of Measure
1 2 3 4