For use with FFR (Flex-Rigid) or FRR (Rigid-Rigid) couplings.
The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
The FRR Type coupling consists of two rigid hubs and one accessory kit. Exposed bolts (E) are also the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FRR Type coupling does not accommodate for any angular misalignment.
For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.
Part Number |
Description |
Hub Style |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Max. Bore (Dimensions ID1/ID2) |
Dimension FD |
Dimension HD |
---|---|---|---|---|---|---|---|---|
69790400144 | Description N/A F 1S HUB RGD W/CENTER | Hub Style N/A Shrouded Bolt | Nominal Torque N/A 7600 in·lb850 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.560 in | Max. Bore (Dimensions ID1/ID2) N/A 2.125 in56 mm | Dimension FD N/A 4.56 in115.82 mm | Dimension HD N/A 3.06 in77.72 mm |
69790400145 | Description N/A F 1E HUB RGD W/CENTER | Hub Style N/A Exposed Bolt | Nominal Torque N/A 7600 in·lb850 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.560 in | Max. Bore (Dimensions ID1/ID2) N/A 2.125 in56 mm | Dimension FD N/A 4.56 in115.82 mm | Dimension HD N/A 3.06 in77.72 mm |
69790400161 | Description N/A F 1.5S HUB RGD W/CENTER | Hub Style N/A Shrouded Bolt | Nominal Torque N/A 18900 in·lb2140 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.840 in | Max. Bore (Dimensions ID1/ID2) N/A 2.813 in76 mm | Dimension FD N/A 6.00 in152.40 mm | Dimension HD N/A 3.97 in100.84 mm |
69790400162 | Description N/A F 1.5E HUB RGD W/CENTER | Hub Style N/A Exposed Bolt | Nominal Torque N/A 18900 in·lb2140 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.840 in | Max. Bore (Dimensions ID1/ID2) N/A 2.813 in76 mm | Dimension FD N/A 6.00 in152.40 mm | Dimension HD N/A 3.97 in100.84 mm |
69790400180 | Description N/A F 2S HUB RGD W/CENTER | Hub Style N/A Shrouded Bolt | Nominal Torque N/A 31500 in·lb3560 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.280 in | Max. Bore (Dimensions ID1/ID2) N/A 3.500 in95 mm | Dimension FD N/A 7.00 in177.80 mm | Dimension HD N/A 4.860 in123.44 mm |
69790400181 | Description N/A F 2E HUB RGD W/CENTER | Hub Style N/A Exposed Bolt | Nominal Torque N/A 31500 in·lb3560 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.280 in | Max. Bore (Dimensions ID1/ID2) N/A 3.500 in95 mm | Dimension FD N/A 7.00 in177.80 mm | Dimension HD N/A 4.860 in123.44 mm |
69790400192 | Description N/A F 2.5S HUB RGD W/CENTER | Hub Style N/A Shrouded Bolt | Nominal Torque N/A 56700 in·lb6410 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 2.910 in | Max. Bore (Dimensions ID1/ID2) N/A 4.250 in114 mm | Dimension FD N/A 8.38 in212.85 mm | Dimension HD N/A 5.840 in148.34 mm |
69790400193 | Description N/A F 2.5E HUB RGD W/CENTER | Hub Style N/A Exposed Bolt | Nominal Torque N/A 56700 in·lb6410 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 2.910 in | Max. Bore (Dimensions ID1/ID2) N/A 4.250 in114 mm | Dimension FD N/A 8.38 in212.85 mm | Dimension HD N/A 5.840 in148.34 mm |
69790400203 | Description N/A F 3S HUB RGD W/CENTER | Hub Style N/A Shrouded Bolt | Nominal Torque N/A 94500 in·lb10700 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.410 in | Max. Bore (Dimensions ID1/ID2) N/A 4.875 in134 mm | Dimension FD N/A 9.44 in239.78 mm | Dimension HD N/A 6.840 in173.74 mm |
69790400204 | Description N/A F 3E HUB RGD W/CENTER | Hub Style N/A Exposed Bolt | Nominal Torque N/A 94500 in·lb10700 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.410 in | Max. Bore (Dimensions ID1/ID2) N/A 4.875 in134 mm | Dimension FD N/A 9.44 in239.78 mm | Dimension HD N/A 6.840 in173.74 mm |
69790400212 | Description N/A F 3.5S HUB RGD W/CENTER | Hub Style N/A Shrouded Bolt | Nominal Torque N/A 151200 in·lb17100 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 3.970 in | Max. Bore (Dimensions ID1/ID2) N/A 5.625 in150 mm | Dimension FD N/A 11.00 in279.40 mm | Dimension HD N/A 7.91 in200.91 mm |
69790400213 | Description N/A F 3.5E HUB RGD W/CENTER | Hub Style N/A Exposed Bolt | Nominal Torque N/A 151200 in·lb17100 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 3.970 in | Max. Bore (Dimensions ID1/ID2) N/A 5.625 in150 mm | Dimension FD N/A 11.00 in279.40 mm | Dimension HD N/A 7.91 in200.91 mm |
69790400220 | Description N/A F 4E HUB RGD W/CENTER | Hub Style N/A Exposed Bolt | Nominal Torque N/A 220500 in·lb24900 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.440 in | Max. Bore (Dimensions ID1/ID2) N/A 6.500 in176 mm | Dimension FD N/A 12.50 in317.50 mm | Dimension HD N/A 9.250 in234.95 mm |
69790400225 | Description N/A F 4.5E HUB RGD W/CENTER | Hub Style N/A Exposed Bolt | Nominal Torque N/A 302400 in·lb34200 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.030 in | Max. Bore (Dimensions ID1/ID2) N/A 7.625 in202 mm | Dimension FD N/A 13.63 in346.20 mm | Dimension HD N/A 10.380 in263.65 mm |
69790400230 | Description N/A F 5E HUB RGD RSB | Hub Style N/A Exposed Bolt | Nominal Torque N/A 434700 in·lb49100 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 5.690 in | Max. Bore (Dimensions ID1/ID2) N/A 8.750 in230 mm | Dimension FD N/A 15.31 in388.87 mm | Dimension HD N/A 11.560 in293.62 mm |
69790400344 | Description N/A F 6E HUB RGD RSB | Hub Style N/A Exposed Bolt | Nominal Torque N/A 749700 in·lb84700 N·m | Max Speed (Unbalanced) N/A 2100 rpm | Length thru Bore N/A 7.41 in | Max. Bore (Dimensions ID1/ID2) N/A 10.500 in285 mm | Dimension FD N/A 18.00 in457.20 mm | Dimension HD N/A 14.000 in355.6 mm |
69790400345 | Description N/A F 7E HUB RGD RSB | Hub Style N/A Exposed Bolt | Nominal Torque N/A 1008000 in·lb113900 N·m | Max Speed (Unbalanced) N/A 2000 rpm | Length thru Bore N/A 8.690 in | Max. Bore (Dimensions ID1/ID2) N/A 12.000 in320 mm | Dimension FD N/A 20.75 in527.05 mm | Dimension HD N/A 15.75 in400.05 mm |
69790400703 | Description N/A F 5.5E HUB RGD RSB | Hub Style N/A Exposed Bolt | Nominal Torque N/A 573300 in·lb64800 N·m | Max Speed (Unbalanced) N/A 2200 rpm | Length thru Bore N/A 6.910 in | Max. Bore (Dimensions ID1/ID2) N/A 9.5 in260 mm | Dimension FD N/A 16.75 in425.45 mm | Dimension HD N/A 12.72 in323.09 mm |
69790400728 | Description N/A F 4.5S HUB RGD W/CENTER | Hub Style N/A Shrouded Bolt | Nominal Torque N/A 302400 in·lb34200 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.030 in | Max. Bore (Dimensions ID1/ID2) N/A 7.625 in202 mm | Dimension FD N/A 13.63 in346.20 mm | Dimension HD N/A 10.380 in263.65 mm |
69790401158 | Description N/A F 5.5S HUB RGD RSB | Hub Style N/A Shrouded Bolt | Nominal Torque N/A 573300 in·lb64800 N·m | Max Speed (Unbalanced) N/A 2200 rpm | Length thru Bore N/A 6.910 in | Max. Bore (Dimensions ID1/ID2) N/A 9.5 in260 mm | Dimension FD N/A 16.75 in425.45 mm | Dimension HD N/A 12.72 in323.09 mm |
69790401506 | Description N/A F 4S HUB RGD W/CENTER | Hub Style N/A Shrouded Bolt | Nominal Torque N/A 220500 in·lb24900 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.440 in | Max. Bore (Dimensions ID1/ID2) N/A 6.500 in176 mm | Dimension FD N/A 12.50 in317.50 mm | Dimension HD N/A 9.250 in234.95 mm |
69790401709 | Description N/A F 5S HUB RGD RSB | Hub Style N/A Shrouded Bolt | Nominal Torque N/A 434700 in·lb49100 N·m | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 5.690 in | Max. Bore (Dimensions ID1/ID2) N/A 8.750 in230 mm | Dimension FD N/A 15.31 in388.87 mm | Dimension HD N/A 11.560 in293.62 mm |
69790413565 | Description N/A F 4E HUB RGD 130MM RSB | Hub Style N/A Exposed Bolt | Nominal Torque N/A 220500 in·lb24900 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.440 in | Max. Bore (Dimensions ID1/ID2) N/A 6.500 in176 mm | Dimension FD N/A 12.50 in317.50 mm | Dimension HD N/A 9.250 in234.95 mm |