For use with FFR (Flex-Rigid) or FRR (Rigid-Rigid) couplings.
The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
The FRR Type coupling consists of two rigid hubs and one accessory kit. Exposed bolts (E) are also the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FRR Type coupling does not accommodate for any angular misalignment.
For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.
Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension FD |
Dimension HD |
---|---|---|---|---|---|---|---|---|
69790413564 | Description N/A F 4E HUB RGD 120MM N7 KW | Bore Size N/A 120.00 mm | Keyway Size (W x D) N/A 32 x 7.4 mm | Nominal Torque N/A 24900 N·m220500 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.440 mm112.78 in | Dimension FD N/A 12.50 in317.50 mm | Dimension HD N/A 9.250 in9.25 mm |
69790413973 | Description N/A F 5E HUB RGD 175MM 45X10.4MMK | Bore Size N/A 175.00 mm | Keyway Size (W x D) N/A 45 x 10.4 mm | Nominal Torque N/A 49100 N·m434700 in·lb | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 5.690 mm144.53 in | Dimension FD N/A 15.31 in388.87 mm | Dimension HD N/A 11.560 in11.56 mm |
69790413974 | Description N/A F 5E HUB RGD 200MM 45X10.4MMK | Bore Size N/A 200 mm | Keyway Size (W x D) N/A 45 x 10.4 mm | Nominal Torque N/A 49100 N·m434700 in·lb | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 5.690 mm144.53 in | Dimension FD N/A 15.31 in388.87 mm | Dimension HD N/A 11.560 in11.56 mm |
69790414562 | Description N/A F 6E HUB RGD 180MM M7 KW | Bore Size N/A 180 mm | Keyway Size (W x D) N/A 45 x 10.4 mm | Nominal Torque N/A 84700 N·m749700 in·lb | Max Speed (Unbalanced) N/A 2100 rpm | Length thru Bore N/A 7.41 mm188.21 in | Dimension FD N/A 18.00 in457.20 mm | Dimension HD N/A 14.000 in14.00 mm |