The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).
Part Number |
Description |
Bore Size (Dimension TB) |
Dimension FD |
Dimension HD |
---|---|---|---|---|
69790407969 | Description N/A FMM 5 HUB 620 MTR FRM | Bore Size (Dimension TB) N/A 5.8720 to 5.8735 in | Dimension FD N/A 15.31 in388.87 mm | Dimension HD N/A 9.500 in241.30 mm |
69790408176 | Description N/A FMM 5.5 HUB 614 MTR FRM | Bore Size (Dimension TB) N/A 4.2470 to 4.2485 in | Dimension FD N/A 16.75 in425.45 mm | Dimension HD N/A 10.50 in266.70 mm |
69790407970 | Description N/A FMM 5.5 HUB 616/816 MTR FRM | Bore Size (Dimension TB) N/A 4.6220 to 4.6235 in | Dimension FD N/A 16.75 in425.45 mm | Dimension HD N/A 10.50 in266.70 mm |
69790407971 | Description N/A FMM 5.5 HUB 618/818 MTR FRM | Bore Size (Dimension TB) N/A 4.9970 to 4.9985 in | Dimension FD N/A 16.75 in425.45 mm | Dimension HD N/A 10.50 in266.70 mm |
69790407972 | Description N/A FMM 5.5 HUB 620 MTR FRM | Bore Size (Dimension TB) N/A 5.8720 to 5.8735 in | Dimension FD N/A 16.75 in425.45 mm | Dimension HD N/A 10.50 in266.70 mm |
69790407676 | Description N/A FMM 5.5 HUB 622/822 MTR FRAME | Bore Size (Dimension TB) N/A 6.2470 to 6.2485 in | Dimension FD N/A 16.75 in425.45 mm | Dimension HD N/A 10.50 in266.70 mm |
69790407973 | Description N/A FMM 6 HUB 616/816 MTR FRM | Bore Size (Dimension TB) N/A 4.6220 to 4.6235 in | Dimension FD N/A 18.00 in457.20 mm | Dimension HD N/A 11.50 in292.10 mm |
69790407974 | Description N/A FMM 6 HUB 618/818 MTR FRM | Bore Size (Dimension TB) N/A 4.9970 to 4.9985 in | Dimension FD N/A 18.00 in457.20 mm | Dimension HD N/A 11.50 in292.10 mm |
69790404478 | Description N/A FMM 6 HUB 620 MTR FRAME | Bore Size (Dimension TB) N/A 5.8720 to 5.8735 in | Dimension FD N/A 18.00 in457.20 mm | Dimension HD N/A 11.50 in292.10 mm |
69790402952 | Description N/A FMM 6 HUB 622 MTR FRAME | Bore Size (Dimension TB) N/A 6.2470 to 6.2485 in | Dimension FD N/A 18.00 in457.20 mm | Dimension HD N/A 11.50 in292.10 mm |