Batch CAD Cart (0)
  • Cart is empty
FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore

The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.

The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).

1 - 25 of 35 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (in)

Part Number

Description 

Bore Size (Dimension TB)

Dimension FD

Dimension HD

Sort by
N/A FMM 1.5 HUB 602/802 MTR FRAME N/A 1.7485 to 1.7495 in N/A 6.00 in152.40 mm N/A 3.000 in76.20 mm
N/A FMM 1.5 HUB 603/803&604/804MF N/A 1.9980 to 1.9990 in N/A 6.00 in152.40 mm N/A 3.000 in76.20 mm
N/A FMM 2 HUB 602/802 MTR FRAME N/A 1.7485 to 1.7495 in N/A 7.00 in177.80 mm N/A 4.000 in101.60 mm
N/A FMM 2 HUB 603/604 & 803/804 M N/A 1.9980 to 1.9990 in N/A 7.00 in177.80 mm N/A 4.000 in101.60 mm
N/A FMM 2 HUB 406/606/806 MTR FRM N/A 2.4980 to 2.4990 in N/A 7.00 in177.80 mm N/A 4.000 in101.60 mm
N/A FMM 2.5 HUB 602/802 MTR FRM N/A 1.7485 to 1.7495 in N/A 8.38 in212.85 mm N/A 4.630 in117.60 mm
N/A FMM 2.5 HUB 603/604&803/804 M N/A 1.9980 to 1.9990 in N/A 8.38 in212.85 mm N/A 4.630 in117.60 mm
N/A FMM 2.5 HUB 406/606/806 MTRFR N/A 2.4980 to 2.4990 in N/A 8.38 in212.85 mm N/A 4.630 in117.60 mm
N/A FMM 2.5 HUB 608/808 MTR FRM N/A 2.9980 to 2.9990 in N/A 8.38 in212.85 mm N/A 4.630 in117.60 mm
N/A FMM 2.5 HUB 610/810 MTR FRAME N/A 3.2480 to 3.2490 in N/A 8.38 in212.85 mm N/A 4.630 in117.60 mm
N/A FMM 2.5 HUB 612/812 MTR FRM N/A 3.6230 to 3.6240 in N/A 8.38 in212.85 mm N/A 4.630 in117.60 mm
N/A FMM 3 HUB 603/604 & 803/804 MF N/A 1.9980 to 1.9990 in N/A 9.44 in239.78 mm N/A 5.630 in143.00 mm
N/A FMM 3 HUB 606/806 MTR FRM N/A 2.4980 to 2.4990 in N/A 9.44 in239.78 mm N/A 5.630 in143.00 mm
N/A FMM 3 HUB 608/808 MTR FRM N/A 2.9980 to 2.9990 in N/A 9.44 in239.78 mm N/A 5.630 in143.00 mm
N/A FMM 3 HUB 610/810 MOTOR FRAME N/A 3.2480 to 3.2490 in N/A 9.44 in239.78 mm N/A 5.630 in143.00 mm
N/A FMM 3 HUB 612/812 MTR FRM N/A 3.6230 to 3.6240 in N/A 9.44 in239.78 mm N/A 5.630 in143.00 mm
N/A FMM 4 HUB 610/810 MTR FRM N/A 3.2480 to 3.2490 in N/A 12.50 in317.50 mm N/A 7.500 in190.50 mm
N/A FMM 4 HUB 612/812 MTR FRAME N/A 3.6230 to 3.6240 in N/A 12.50 in317.50 mm N/A 7.500 in190.50 mm
N/A FMM 4 HUB 614/814 MTR FRM N/A 4.2470 to 4.2485 in N/A 12.50 in317.50 mm N/A 7.500 in190.50 mm
N/A FMM 4 HUB 616/816 MTR FRAME N/A 4.6220 to 4.6235 in N/A 12.50 in317.50 mm N/A 7.500 in190.50 mm
N/A FMM 4 HUB 618/818 MTR FRM N/A 4.9970 to 4.9985 in N/A 12.50 in317.50 mm N/A 7.500 in190.50 mm
N/A FMM 4 HUB 614/814 MTR FRM *KW N/A 4.2470 to 4.2485 in N/A 12.50 in317.50 mm N/A 7.500 in190.50 mm
N/A FMM 5 HUB 614/814 MTR FRM N/A 4.2470 to 4.2485 in N/A 15.31 in388.87 mm N/A 9.500 in241.30 mm
N/A FMM 5 HUB 616/816 MTR FRM N/A 4.6220 to 4.6235 in N/A 15.31 in388.87 mm N/A 9.500 in241.30 mm
N/A FMM 5 HUB 618/818 MTR FRAME N/A 4.9970 to 4.9985 in N/A 15.31 in388.87 mm N/A 9.500 in241.30 mm
1 - 25 of 35 | Results Per Page | View | Unit of Measure
1 2