For use with FA (Alloy Steel) Flex-Flex couplings.
The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
Part Number |
Description |
Nominal Torque |
Max. Speed (Unbalanced) |
Length Through Bore (LTB) |
Overal Coupling Length (OAL) |
Max. Bore (Dimensions ID1/ID2) |
Dimension HD |
---|---|---|---|---|---|---|---|
![]() | |||||||
69790403861 | Description N/A FA-1-HUB-RSB | Nominal Torque N/A 11300 in·lb1280 N·m | Max. Speed (Unbalanced) N/A 6000 rpm | Length Through Bore (LTB) N/A 1.690 in42.93 mm | Overal Coupling Length (OAL) N/A 3.50 in88.90 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in42 mm | Dimension HD N/A 2.310 in58.67 mm |
69790403862 | Description N/A FA-1.5-HUB-RSB | Nominal Torque N/A 22700 in·lb2560 N·m | Max. Speed (Unbalanced) N/A 5500 rpm | Length Through Bore (LTB) N/A 1.940 in49.28 mm | Overal Coupling Length (OAL) N/A 4.00 in101.60 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.125 in56 mm | Dimension HD N/A 3.000 in76.20 mm |
69790403863 | Description N/A FA-2-HUB-RSB | Nominal Torque N/A 39000 in·lb4410 N·m | Max. Speed (Unbalanced) N/A 5000 rpm | Length Through Bore (LTB) N/A 2.440 in61.98 mm | Overal Coupling Length (OAL) N/A 5.00 in127.00 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.750 in73 mm | Dimension HD N/A 4.000 in101.60 mm |
69790403864 | Description N/A FA-2.5-HUB-RSB | Nominal Torque N/A 69300 in·lb7930 N·m | Max. Speed (Unbalanced) N/A 4400 rpm | Length Through Bore (LTB) N/A 3.030 in76.96 mm | Overal Coupling Length (OAL) N/A 6.25 in158.75 mm | Max. Bore (Dimensions ID1/ID2) N/A 3.250 in88 mm | Dimension HD N/A 4.630 in117.60 mm |
69790403865 | Description N/A FA-3-HUB-RSB | Nominal Torque N/A 118000 in·lb13300 N·m | Max. Speed (Unbalanced) N/A 4000 rpm | Length Through Bore (LTB) N/A 3.590 in91.19 mm | Overal Coupling Length (OAL) N/A 7.38 in187.45 mm | Max. Bore (Dimensions ID1/ID2) N/A 4.000 in107 mm | Dimension HD N/A 5.630 in143.00 mm |
69790403866 | Description N/A FA-3.5-HUB-RSB | Nominal Torque N/A 177000 in·lb20000 N·m | Max. Speed (Unbalanced) N/A 3500 rpm | Length Through Bore (LTB) N/A 4.190 in106.43 mm | Overal Coupling Length (OAL) N/A 8.63 in219.20 mm | Max. Bore (Dimensions ID1/ID2) N/A 4.625 in124 mm | Dimension HD N/A 6.5 in165.10 mm |
69790403867 | Description N/A FA-4-HUB-RSB | Nominal Torque N/A 263400 in·lb29760 N·m | Max. Speed (Unbalanced) N/A 3000 rpm | Length Through Bore (LTB) N/A 4.750 in120.65 mm | Overal Coupling Length (OAL) N/A 9.75 in247.65 mm | Max. Bore (Dimensions ID1/ID2) N/A 5.375 in147 mm | Dimension HD N/A 7.500 in190.50 mm |
69790403868 | Description N/A FA-4.5-HUB-RSB | Nominal Torque N/A 354000 in·lb40000 N·m | Max. Speed (Unbalanced) N/A 2700 rpm | Length Through Bore (LTB) N/A 5.310 in134.87 mm | Overal Coupling Length (OAL) N/A 10.94 in277.88 mm | Max. Bore (Dimensions ID1/ID2) N/A 6.000 in167 mm | Dimension HD N/A 8.500 in215.90 mm |
69790403869 | Description N/A FA-5-HUB-RSB | Nominal Torque N/A 508600 in·lb57470 N·m | Max. Speed (Unbalanced) N/A 2500 rpm | Length Through Bore (LTB) N/A 6.030 in153.16 mm | Overal Coupling Length (OAL) N/A 12.38 in314.45 mm | Max. Bore (Dimensions ID1/ID2) N/A 6.500 in176 mm | Dimension HD N/A 9.500 in241.30 mm |
69790403870 | Description N/A FA-5.5-HUB-RSB | Nominal Torque N/A 670700 in·lb75790 N·m | Max. Speed (Unbalanced) N/A 2200 rpm | Length Through Bore (LTB) N/A 6.910 in175.51 mm | Overal Coupling Length (OAL) N/A 14.13 in358.90 mm | Max. Bore (Dimensions ID1/ID2) N/A 7.500 in202 mm | Dimension HD N/A 10.50 in266.70 mm |
69790403871 | Description N/A FA-6-HUB-RSB | Nominal Torque N/A 877100 in·lb99110 N·m | Max. Speed (Unbalanced) N/A 2100 rpm | Length Through Bore (LTB) N/A 7.41 in188.21 mm | Overal Coupling Length (OAL) N/A 15.130 in384.30 mm | Max. Bore (Dimensions ID1/ID2) N/A 8.250 in225 mm | Dimension HD N/A 11.50 in292.10 mm |
69790403872 | Description N/A FA-7-HUB-RSB | Nominal Torque N/A 179300.00 in·lb133260 N·m | Max. Speed (Unbalanced) N/A 2000 rpm | Length Through Bore (LTB) N/A 8.690 in220.73 mm | Overal Coupling Length (OAL) N/A 17.75 in450.85 mm | Max. Bore (Dimensions ID1/ID2) N/A 9.5 in255 mm | Dimension HD N/A 13.000 in330.20 mm |