Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
FLA Type (Flex-Flex All-Metal Labyrinth Seal) Flex Hubs - Rough Stock Bore

For use with FLA (Flex-Flex All-Metal Labyrinth Seal) and FLAFR (Flex-Rigid All-Metal Labyrinth Seal) couplings.

The FLA Type coupling consists of two special FLA Type flex hubs, two FLA sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FLAFR Type coupling consists of one special FLA flex hub, one FA rigid hub, one FLA flex sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLAFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Nominal Torque

Max. Speed (Unbalanced)

Length thru Bore

Dimension FD

Dimension HD

CAD

N/A FLA-1.5-HUB-RSB N/A 15000.00 in·lb N/A 12000 rpm N/A 1.94 in49.28 mm N/A 6.00 in152.40 mm N/A 2.190 in55.63 mm N/A CAD
N/A FLA-2-HUB-RSB N/A 35500.00 in·lb N/A 9300.00 rpm N/A 2.440 in61.98 mm N/A 7.00 in177.80 mm N/A 2.880 in73.15 mm N/A CAD
N/A FLA-2.5-HUB-RSB N/A 69300 in·lb N/A 7900.00 rpm N/A 3.030 in76.96 mm N/A 8.38 in212.85 mm N/A 3.630 in92.20 mm N/A CAD
N/A FLA-3-HUB-RSB N/A 118900.00 in·lb N/A 6800.00 rpm N/A 3.590 in91.19 mm N/A 9.44 in239.78 mm N/A 4.250 in107.95 mm N/A CAD
N/A FLA-3.5-HUB-RSB N/A 188500.00 in·lb N/A 6000 rpm N/A 4.190 in106.43 mm N/A 11.00 in279.40 mm N/A 5.00 in127.00 mm N/A CAD
N/A FLA-4-HUB-RSB N/A 283800.00 in·lb N/A 5260.00 rpm N/A 4.750 in120.65 mm N/A 12.50 in317.50 mm N/A 5.750 in146.05 mm N/A CAD
N/A FLA-4.5-HUB-RSB N/A 393800.00 in·lb N/A 4770.00 rpm N/A 5.310 in134.87 mm N/A 13.63 in346.20 mm N/A 6.5 in165.10 mm N/A CAD
N/A FLA-5-HUB-RSB N/A 551300.00 in·lb N/A 4300.00 rpm N/A 6.030 in153.16 mm N/A 15.31 in388.87 mm N/A 7.310 in185.67 mm N/A
N/A FLA-5.5-HUB-RSB N/A 732500.00 in·lb N/A 3880.00 rpm N/A 6.910 in175.51 mm N/A 16.75 in425.45 mm N/A 8.000 in203.20 mm N/A CAD
N/A FLA-6-HUB-RSB N/A 952500.00 in·lb N/A 3600.00 rpm N/A 7.410 in188.21 mm N/A 18.00 in457.20 mm N/A 8.810 in223.77 mm N/A CAD
N/A FLA-7-HUB-RSB N/A 1512500.00 in·lb N/A 3000 rpm N/A 8.690 in220.73 mm N/A 20.75 in527.05 mm N/A 10.310 in261.87 mm N/A CAD
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1