3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
FA Type (Alloy Steel) Flex Hubs with Keyway - Inch (Imperial) Bore
For use with FA (Alloy Steel) Flex-Flex couplings.
The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max. Speed (Unbalanced) |
Length Through Bore (LTB) |
Dimension FD |
Dimension HD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
69790414566 | N/A FA 6 HUB 8" 2X3/4 KW | N/A 8 in | N/A 2 x 3/4 in | N/A 877100 in·lb99110 N·m | N/A 2100 rpm | N/A 7.41 in188.21 mm | N/A 18.00 in457.20 mm | N/A 11.50 in292.10 mm |
69790411735 | N/A FA 5.5 HUB 7" 1-3/4X3/4KW | N/A 7 in | N/A 1 3/4 x 3/4 in | N/A 670700 in·lb75790 N·m | N/A 2200 rpm | N/A 6.910 in175.51 mm | N/A 16.75 in425.45 mm | N/A 10.50 in266.70 mm |
69790411516 | N/A FA 3.5 HUB 3-5/8 7/8X7/16KW | N/A 3 5/8 in | N/A 7/8 x 7/16 in | N/A 177000 in·lb20000 N·m | N/A 3500 rpm | N/A 4.190 in106.43 mm | N/A 11.00 in279.40 mm | N/A 6.5 in165.10 mm |