All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing General Aviation Rod Ends
>
Aurora Bearing GMM-M & GMB-M Series Male Rod Ends - General Aviation - Precision
>
View Items
Aurora Bearing GMM-M & GMB-M Series Male Rod Ends - General Aviation - Precision
Check up to five results to perform an action.
larger image
Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Low carbon steel - protective coated for corrosion resistance.
Units are traceable and are magnetic particle inspected after assembly.
Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: GMM-3MZ-470 = Zerk Type Fitting GMM-3MF-470 = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, consult our engineering department.
For rod end bearings which are non-traceable or non-magnetic particle inspected, consult factory.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 42 of 42
1
2
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
GMB-4M-470
Left Hand
.2500
in
.437
in
.304
in
1.562
in
.812
in
.969
in
1/4-28
2,158 lbs
GMM-4MF-470
Right Hand
.2500
in
.437
in
.304
in
1.562
in
.812
in
.969
in
1/4-28
Consult Engineering Department
GMB-4MF-470
Left Hand
.2500
in
.437
in
.304
in
1.562
in
.812
in
.969
in
1/4-28
Consult Engineering Department
GMM-4MZ-470
Right Hand
.2500
in
.437
in
.304
in
1.562
in
.812
in
.969
in
1/4-28
Consult Engineering Department
GMB-4MZ-470
Left Hand
.2500
in
.437
in
.304
in
1.562
in
.812
in
.969
in
1/4-28
Consult Engineering Department
GMM-4M-675
Right Hand
.2500
in
.484
in
.335
in
2.312
in
.875
in
1.500
in
3/8-24
3,160 lbs
GMB-4M-675
Left Hand
.2500
in
.484
in
.335
in
2.312
in
.875
in
1.500
in
3/8-24
3,160 lbs
GMM-4MF-675
Right Hand
.2500
in
.484
in
.335
in
2.312
in
.875
in
1.500
in
3/8-24
Consult Engineering Department
GMB-4MF-675
Left Hand
.2500
in
.484
in
.335
in
2.312
in
.875
in
1.500
in
3/8-24
Consult Engineering Department
GMM-4MZ-675
Right Hand
.2500
in
.484
in
.335
in
2.312
in
.875
in
1.500
in
3/8-24
Consult Engineering Department
GMB-4MZ-675
Left Hand
.2500
in
.484
in
.335
in
2.312
in
.875
in
1.500
in
3/8-24
Consult Engineering Department
GMM-4M-680
Right Hand
.2500
in
.500
in
.335
in
2.062
in
.875
in
1.500
in
3/8-24
2,985 lbs
GMB-4M-680
Left Hand
.2500
in
.500
in
.335
in
2.062
in
.875
in
1.500
in
3/8-24
2,985 lbs
GMM-4MF-680
Right Hand
.2500
in
.500
in
.335
in
2.062
in
.875
in
1.500
in
3/8-24
Consult Engineering Department
GMB-4MF-680
Left Hand
.2500
in
.500
in
.335
in
2.062
in
.875
in
1.500
in
3/8-24
Consult Engineering Department
GMM-4MZ-680
Right Hand
.2500
in
.500
in
.335
in
2.062
in
.875
in
1.500
in
3/8-24
Consult Engineering Department
GMB-4MZ-680
Left Hand
.2500
in
.500
in
.335
in
2.062
in
.875
in
1.500
in
3/8-24
Consult Engineering Department
Results 26 - 42 of 42
1
2