Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
GMW-3M-470 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 2,881 lbs | CAD N/A |
GMW-3M-471 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.062 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .437 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 2,881 lbs | CAD N/A |
GMW-3M-480 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .375 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .812 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,152 lbs | CAD N/A |
GMW-3M-570 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,881 lbs | CAD N/A |
GMG-3M-470 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 2,881 lbs | CAD N/A |
GMG-3M-471 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.062 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .437 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 2,881 lbs | CAD N/A |
GMG-3M-480 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .375 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .812 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,152 lbs | CAD N/A |
GMG-3M-570 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,881 lbs | CAD N/A |
GMW-3MZ-470 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
GMW-3MZ-471 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.062 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .437 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
GMW-3MZ-480 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .375 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .812 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
GMW-3MZ-570 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
GMG-3MZ-470 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
GMG-3MZ-471 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.062 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .437 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
GMG-3MZ-480 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .375 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .812 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
GMG-3MZ-570 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
GMW-3MF-470 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
GMW-3MF-471 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.062 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .437 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
GMW-3MF-480 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .375 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .812 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
GMW-3MF-570 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
GMG-3MF-470 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
GMG-3MF-471 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.062 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .437 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
GMG-3MF-480 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .375 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .812 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
GMG-3MF-570 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .437 in | H - Head Width N/A .328 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
GMW-4M-470 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .437 in | H - Head Width N/A .304 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .812 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 2,950 lbs | CAD N/A |