All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing General Aviation Rod Ends > Aurora Bearing ASXM & ASXB Male Rod Ends > View Items  

Aurora Bearing ASXM & ASXB Male Rod Ends

Check up to five results to perform an action.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXMK-4.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 251 - 275 of 420 « 11 12 13 14 15 »  

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

ASXMK-8Z Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXBK-8Z Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXM-8-1 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. 22,700 lbs CAD Icon (for items table)
ASXB-8-1 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. 22,700 lbs CAD Icon (for items table)
ASXMK-8-1 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. 22,700 lbs CAD Icon (for items table)
ASXBK-8-1 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. 22,700 lbs CAD Icon (for items table)
ASXM-8F-1 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXB-8F-1 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXMK-8F-1 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXBK-8F-1 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXM-8Z-1 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXB-8Z-1 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXMK-8Z-1 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXBK-8Z-1 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXM-8-2 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. 22,700 lbs CAD Icon (for items table)
ASXB-8-2 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. 22,700 lbs CAD Icon (for items table)
ASXMK-8-2 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. 22,700 lbs CAD Icon (for items table)
ASXBK-8-2 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. 22,700 lbs CAD Icon (for items table)
ASXM-8F-2 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXB-8F-2 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXMK-8F-2 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXBK-8F-2 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXM-8Z-2 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXB-8Z-2 Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXMK-8Z-2 Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 .002 Max. Consult Engineering Department CAD Icon (for items table)
  Results 251 - 275 of 420 « 11 12 13 14 15 »