All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing General Aviation Rod Ends
>
Aurora Bearing ASXM & ASXB Male Rod Ends
>
View Items
Aurora Bearing ASXM & ASXB Male Rod Ends
Check up to five results to perform an action.
larger image
Standard Configuration:
Body - 4340 alloy steel - heat treated - cadmium plated.
Ball - 52100 steel - heat treated - chrome plated.
Race - 4130 steel - heat treated - cadmium plated.
-1 Configuration:
Body - 4340 alloy steel - heat treated - cadmium plated.
Ball - 52100 steel - heat treated - chrome plated.
Race - 17-4 PH stainless steel - heat treated.
-2 Configuration:
Body - 4340 alloy steel - heat treated - cadmium plated.
Ball - 52100 steel - heat treated - chrome plated.
Race - aluminum bronze - cadmium plated.
-10 Configuration:
Body - 17-4 PH stainless steel - heat treated.
Ball - 440 C stainless steel - heat treated.
Race - 17-4 PH stainless steel - heat treated.
P-10 Configuration:
Body - 17-4 PH stainless steel - heat treated.
Ball - 440 C stainless steel - heat treated - chrome plated.
Race - 17-4 PH stainless steel - heat treated.
Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXMK-4.
As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 276 - 300 of 420
«
11
12
13
14
15
»
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Radial Clearance in.
Ultimate Radial Static Load Capacity
CAD
ASXBK-8Z-2
Left Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
Consult Engineering Department
ASXM-8-10
Right Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
20,576 lbs
ASXB-8-10
Left Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
20,576 lbs
ASXMK-8-10
Right Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
20,576 lbs
ASXBK-8-10
Left Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
20,576 lbs
ASXM-8F-10
Right Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
Consult Engineering Department
ASXB-8F-10
Left Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
Consult Engineering Department
ASXMK-8F-10
Right Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
Consult Engineering Department
ASXBK-8F-10
Left Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
Consult Engineering Department
ASXM-8Z-10
Right Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
Consult Engineering Department
ASXB-8Z-10
Left Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
Consult Engineering Department
ASXMK-8Z-10
Right Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
Consult Engineering Department
ASXBK-8Z-10
Left Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
Consult Engineering Department
ASXM-8P-10
Right Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
22,700 lbs
ASXB-8P-10
Left Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
22,700 lbs
ASXMK-8P-10
Right Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
20,576 lbs
ASXBK-8P-10
Left Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
20,576 lbs
ASXM-8PF-10
Right Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
Consult Engineering Department
ASXB-8PF-10
Left Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
Consult Engineering Department
ASXMK-8PF-10
Right Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
Consult Engineering Department
ASXBK-8PF-10
Left Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
Consult Engineering Department
ASXM-8PZ-10
Right Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
Consult Engineering Department
ASXB-8PZ-10
Left Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
Consult Engineering Department
ASXMK-8PZ-10
Right Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
Consult Engineering Department
ASXBK-8PZ-10
Left Hand
.5000
in
.625
in
.515
in
2.438
in
1.337
in
1.468
in
5/8-18
.002 Max.
Consult Engineering Department
Results 276 - 300 of 420
«
11
12
13
14
15
»