All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing General Aviation Rod Ends > Aurora Bearing ASXM & ASXB Male Rod Ends > View Items  

Aurora Bearing ASXM & ASXB Male Rod Ends

Check up to five results to perform an action.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXMK-4.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 326 - 350 of 420 « 11 12 13 14 15 »  

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

ASXB-10-2 Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. 25,254 lbs CAD Icon (for items table)
ASXMK-10-2 Right Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. 25,254 lbs CAD Icon (for items table)
ASXBK-10-2 Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. 25,254 lbs CAD Icon (for items table)
ASXM-10F-2 Right Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXB-10F-2 Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXMK-10F-2 Right Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXBK-10F-2 Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXM-10Z-2 Right Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXB-10Z-2 Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXMK-10Z-2 Right Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXBK-10Z-2 Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXM-10-10 Right Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. 22,891 lbs CAD Icon (for items table)
ASXB-10-10 Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. 22,891 lbs CAD Icon (for items table)
ASXMK-10-10 Right Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. 22,891 lbs CAD Icon (for items table)
ASXBK-10-10 Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. 22,891 lbs CAD Icon (for items table)
ASXM-10F-10 Right Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXB-10F-10 Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXMK-10F-10 Right Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXBK-10F-10 Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXM-10Z-10 Right Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXB-10Z-10 Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXMK-10Z-10 Right Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXBK-10Z-10 Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXM-10P-10 Right Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. 25,254 lbs CAD Icon (for items table)
ASXB-10P-10 Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 .002 Max. 25,254 lbs CAD Icon (for items table)
  Results 326 - 350 of 420 « 11 12 13 14 15 »