All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing General Aviation Rod Ends > Aurora Bearing ASXM & ASXB Male Rod Ends > View Items  

Aurora Bearing ASXM & ASXB Male Rod Ends

Check up to five results to perform an action.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXMK-4.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 420  1 2 3 4 5 »  

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

ASXMK-4P-10 Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. 7,356 lbs CAD Icon (for items table)
ASXBK-4P-10 Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. 6,668 lbs CAD Icon (for items table)
ASXM-4PF-10 Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXB-4PF-10 Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXMK-4PF-10 Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXBK-4PF-10 Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXM-4PZ-10 Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXB-4PZ-10 Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXMK-4PZ-10 Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXBK-4PZ-10 Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXM-5 Right Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 3/8-24 .002 Max. 8,895 lbs CAD Icon (for items table)
ASXB-5 Left Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 3/8-24 .002 Max. 8,895 lbs CAD Icon (for items table)
ASXMK-5 Right Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 3/8-24 .002 Max. 8,895 lbs CAD Icon (for items table)
ASXBK-5 Left Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 3/8-24 .002 Max. 8,895 lbs CAD Icon (for items table)
ASXM-5F Right Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 3/8-24 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXB-5F Left Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 3/8-24 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXMK-5F Right Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 3/8-24 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXBK-5F Left Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 3/8-24 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXM-5Z Right Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 3/8-24 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXB-5Z Left Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 3/8-24 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXMK-5Z Right Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 3/8-24 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXBK-5Z Left Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 3/8-24 .002 Max. Consult Engineering Department CAD Icon (for items table)
ASXM-5-1 Right Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 3/8-24 .002 Max. 8,895 lbs CAD Icon (for items table)
ASXB-5-1 Left Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 3/8-24 .002 Max. 8,895 lbs CAD Icon (for items table)
ASXMK-5-1 Right Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 3/8-24 .002 Max. 8,895 lbs CAD Icon (for items table)
  Results 51 - 75 of 420  1 2 3 4 5 »