Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ASXMK-4P-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A 7,356 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| ASXBK-4P-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A 6,668 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| ASXM-4PF-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| ASXB-4PF-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| ASXMK-4PF-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| ASXBK-4PF-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| ASXM-4PZ-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| ASXB-4PZ-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| ASXMK-4PZ-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| ASXBK-4PZ-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .337 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A .968 in | Thread Size N/A 5/16-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| ASXM-5 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A 8,895 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| ASXB-5 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A 8,895 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| ASXMK-5 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A 8,895 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| ASXBK-5 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A 8,895 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| ASXM-5F | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| ASXB-5F | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| ASXMK-5F | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| ASXBK-5F | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| ASXM-5Z | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| ASXB-5Z | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| ASXMK-5Z | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| ASXBK-5Z | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A |
Add To Cart
Request Quote |
| ASXM-5-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A 8,895 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| ASXB-5-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A 8,895 lbs |
CAD
N/A |
Add To Cart
Request Quote |
| ASXMK-5-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .327 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .900 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Radial Clearance in. N/A .002 Max. | Ultimate Radial Static Load Capacity N/A 8,895 lbs |
CAD
N/A |
Add To Cart
Request Quote |