Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXMK-4.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
151 - 200 of 420 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

ASXMK-6F-2 N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-6F-2 N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-6Z-2 N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-6Z-2 N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-6Z-2 N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-6Z-2 N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-6-10 N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A 9,681 lbs N/A CAD Icon (for items table)
ASXB-6-10 N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A 9,681 lbs N/A CAD Icon (for items table)
ASXMK-6-10 N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A 9,681 lbs N/A CAD Icon (for items table)
ASXBK-6-10 N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A 9,681 lbs N/A CAD Icon (for items table)
ASXM-6F-10 N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-6F-10 N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-6F-10 N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-6F-10 N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-6Z-10 N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-6Z-10 N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-6Z-10 N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-6Z-10 N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-6P-10 N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A 10,680 lbs N/A CAD Icon (for items table)
ASXB-6P-10 N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A 10,680 lbs N/A CAD Icon (for items table)
ASXMK-6P-10 N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A 9,681 lbs N/A CAD Icon (for items table)
ASXBK-6P-10 N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A 9,681 lbs N/A CAD Icon (for items table)
ASXM-6PF-10 N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-6PF-10 N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-6PF-10 N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-6PF-10 N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-6PZ-10 N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-6PZ-10 N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-6PZ-10 N/A Right Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-6PZ-10 N/A Left Hand N/A .3750 in N/A .500 in N/A .416 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 7/16-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-7 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A 13,697 lbs N/A CAD Icon (for items table)
ASXB-7 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A 13,697 lbs N/A CAD Icon (for items table)
ASXMK-7 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A 13,697 lbs N/A CAD Icon (for items table)
ASXBK-7 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A 13,697 lbs N/A CAD Icon (for items table)
ASXM-7F N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-7F N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-7F N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-7F N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-7Z N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-7Z N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-7Z N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-7Z N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-7-1 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A 13,697 lbs N/A CAD Icon (for items table)
ASXB-7-1 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A 13,697 lbs N/A CAD Icon (for items table)
ASXMK-7-1 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A 13,697 lbs N/A CAD Icon (for items table)
ASXBK-7-1 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A 13,697 lbs N/A CAD Icon (for items table)
ASXM-7F-1 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-7F-1 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-7F-1 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-7F-1 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 1/2-20 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
151 - 200 of 420 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »