Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXMK-4.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
1 - 50 of 420 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

ASXM-4 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 7,356 lbs N/A CAD Icon (for items table)
ASXB-4 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 7,356 lbs N/A CAD Icon (for items table)
ASXMK-4 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 7,356 lbs N/A CAD Icon (for items table)
ASXBK-4 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 7,356 lbs N/A CAD Icon (for items table)
ASXM-4F N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-4F N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-4F N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-4F N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-4Z N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-4Z N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-4Z N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-4Z N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-4-1 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 7,356 lbs N/A CAD Icon (for items table)
ASXB-4-1 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 7,356 lbs N/A CAD Icon (for items table)
ASXMK-4-1 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 7,356 lbs N/A CAD Icon (for items table)
ASXBK-4-1 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 7,356 lbs N/A CAD Icon (for items table)
ASXM-4F-1 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-4F-1 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-4F-1 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-4F-1 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-4Z-1 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-4Z-1 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-4Z-1 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-4Z-1 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-4-2 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 7,356 lbs N/A CAD Icon (for items table)
ASXB-4-2 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 7,356 lbs N/A CAD Icon (for items table)
ASXMK-4-2 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 7,356 lbs N/A CAD Icon (for items table)
ASXBK-4-2 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 7,356 lbs N/A CAD Icon (for items table)
ASXM-4F-2 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-4F-2 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-4F-2 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-4F-2 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-4Z-2 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-4Z-2 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-4Z-2 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-4Z-2 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-4-10 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 6,668 lbs N/A CAD Icon (for items table)
ASXB-4-10 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 6,668 lbs N/A CAD Icon (for items table)
ASXMK-4-10 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 6,668 lbs N/A CAD Icon (for items table)
ASXBK-4-10 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 6,668 lbs N/A CAD Icon (for items table)
ASXM-4F-10 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-4F-10 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-4F-10 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-4F-10 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-4Z-10 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-4Z-10 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-4Z-10 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-4Z-10 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-4P-10 N/A Right Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 7,356 lbs N/A CAD Icon (for items table)
ASXB-4P-10 N/A Left Hand N/A .2500 in N/A .375 in N/A .337 in N/A 1.562 in N/A .806 in N/A .968 in N/A 5/16-24 N/A .002 Max. N/A 7,356 lbs N/A CAD Icon (for items table)
1 - 50 of 420 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »