All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing General Aviation Rod Ends > Aurora Bearing ASXW-T & ASXG-T Female Rod Ends > View Items  

Aurora Bearing ASXW-T & ASXG-T Female Rod Ends

Check up to five results to perform an action.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASXWK-4T.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 56 1 2 3 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ASXG-7T Left Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 13,697 lbs. CAD Icon (for items table)
ASXWK-7T Right Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 13,697 lbs. CAD Icon (for items table)
ASXGK-7T Left Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 13,697 lbs. CAD Icon (for items table)
ASXW-7T-10 Right Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 13,697 lbs. CAD Icon (for items table)
ASXG-7T-10 Left Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 13,697 lbs. CAD Icon (for items table)
ASXWK-7T-10 Right Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 13,697 lbs. CAD Icon (for items table)
ASXGK-7T-10 Left Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 13,697 lbs. CAD Icon (for items table)
ASXW-8T Right Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 22,700 lbs. CAD Icon (for items table)
ASXG-8T Left Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 22,700 lbs. CAD Icon (for items table)
ASXWK-8T Right Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 22,700 lbs. CAD Icon (for items table)
ASXGK-8T Left Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 22,700 lbs. CAD Icon (for items table)
ASXW-8T-10 Right Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 22,700 lbs. CAD Icon (for items table)
ASXG-8T-10 Left Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 22,700 lbs. CAD Icon (for items table)
ASXWK-8T-10 Right Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 22,700 lbs. CAD Icon (for items table)
ASXGK-8T-10 Left Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 22,700 lbs. CAD Icon (for items table)
ASXW-10T Right Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 25,254 lbs. CAD Icon (for items table)
ASXG-10T Left Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 25,254 lbs. CAD Icon (for items table)
ASXWK-10T Right Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 25,254 lbs. CAD Icon (for items table)
ASXGK-10T Left Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 25,254 lbs. CAD Icon (for items table)
ASXW-10T-10 Right Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 25,254 lbs. CAD Icon (for items table)
ASXG-10T-10 Left Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 25,254 lbs. CAD Icon (for items table)
ASXWK-10T-10 Right Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 25,254 lbs. CAD Icon (for items table)
ASXGK-10T-10 Left Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 25,254 lbs. CAD Icon (for items table)
ASXW-12T Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 33,457 lbs. CAD Icon (for items table)
ASXG-12T Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 33,457 lbs. CAD Icon (for items table)
  Results 26 - 50 of 56 1 2 3