Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ASXWK-12T | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 33,457 lbs. |
CAD
N/A
|
Add To Cart
Request Quote |
| ASXGK-12T | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 33,457 lbs. |
CAD
N/A
|
Add To Cart
Request Quote |
| ASXW-12T-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 33,457 lbs. |
CAD
N/A
|
Add To Cart
Request Quote |
| ASXG-12T-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 33,457 lbs. |
CAD
N/A
|
Add To Cart
Request Quote |
| ASXWK-12T-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 33,457 lbs. |
CAD
N/A
|
Add To Cart
Request Quote |
| ASXGK-12T-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .640 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Depth [inch] N/A 1.625 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 33,457 lbs. |
CAD
N/A
|
Add To Cart
Request Quote |