Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing ASXW-X & ASXG-X Female Rod Ends
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing General Aviation Rod Ends > Aurora Bearing ASXW-X & ASXG-X Female Rod Ends > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing ASXW-X & ASXG-X Female Rod Ends

For CAD models and more information, click Directly on the part number below.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXWK-3.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.




Add To Cart Request Quote
   
  Results 226 - 250 of 420 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ASXG-7Z-10 Left Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 Consult Engineering
ASXWK-7Z-10 Right Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 Consult Engineering
ASXGK-7Z-10 Left Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 Consult Engineering
ASXW-7P-10 Right Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 13,697 lbs.
ASXG-7P-10 Left Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 13,697 lbs.
ASXWK-7P-10 Right Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 13,697 lbs.
ASXGK-7P-10 Left Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 13,697 lbs.
ASXW-7PF-10 Right Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 Consult Engineering
ASXG-7PF-10 Left Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 Consult Engineering
ASXWK-7PF-10 Right Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 Consult Engineering
ASXGK-7PF-10 Left Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 Consult Engineering
ASXW-7PZ-10 Right Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 Consult Engineering
ASXG-7PZ-10 Left Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 Consult Engineering
ASXWK-7PZ-10 Right Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 Consult Engineering
ASXGK-7PZ-10 Left Hand .4375 in .562 in .452 in 2.000 in 1.150 in 1.125 in 1/2-20 Consult Engineering
ASXW-8 Right Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 22,700 lbs.
ASXG-8 Left Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 22,700 lbs.
ASXWK-8 Right Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 22,700 lbs.
ASXGK-8 Left Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 22,700 lbs.
ASXW-8F Right Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 Consult Engineering
ASXG-8F Left Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 Consult Engineering
ASXWK-8F Right Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 Consult Engineering
ASXGK-8F Left Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 Consult Engineering
ASXW-8Z Right Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 Consult Engineering
ASXG-8Z Left Hand .5000 in .625 in .515 in 2.250 in 1.337 in 1.250 in 5/8-18 Consult Engineering
  Results 226 - 250 of 420 « 6 7 8 9 10 »  
<