All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing General Aviation Rod Ends > Aurora Bearing ASXW-X & ASXG-X Female Rod Ends > View Items  

Aurora Bearing ASXW-X & ASXG-X Female Rod Ends

Check up to five results to perform an action.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXWK-3.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 351 - 375 of 420 « 11 12 13 14 15 »  

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ASXWK-10P-10 Right Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 25,254 lbs. CAD Icon (for items table)
ASXGK-10P-10 Left Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 25,254 lbs. CAD Icon (for items table)
ASXW-10PF-10 Right Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 Consult Engineering CAD Icon (for items table)
ASXG-10PF-10 Left Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 Consult Engineering CAD Icon (for items table)
ASXWK-10PF-10 Right Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 Consult Engineering CAD Icon (for items table)
ASXGK-10PF-10 Left Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 Consult Engineering CAD Icon (for items table)
ASXW-10PZ-10 Right Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 Consult Engineering CAD Icon (for items table)
ASXG-10PZ-10 Left Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 Consult Engineering CAD Icon (for items table)
ASXWK-10PZ-10 Right Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 Consult Engineering CAD Icon (for items table)
ASXGK-10PZ-10 Left Hand .6250 in .750 in .577 in 2.500 in 1.525 in 1.375 in 3/4-16 Consult Engineering CAD Icon (for items table)
ASXW-12 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 33,457 lbs. CAD Icon (for items table)
ASXG-12 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 33,457 lbs. CAD Icon (for items table)
ASXWK-12 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 33,457 lbs. CAD Icon (for items table)
ASXGK-12 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 33,457 lbs. CAD Icon (for items table)
ASXW-12F Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering CAD Icon (for items table)
ASXG-12F Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering CAD Icon (for items table)
ASXWK-12F Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering CAD Icon (for items table)
ASXGK-12F Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering CAD Icon (for items table)
ASXW-12Z Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering CAD Icon (for items table)
ASXG-12Z Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering CAD Icon (for items table)
ASXWK-12Z Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering CAD Icon (for items table)
ASXGK-12Z Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering CAD Icon (for items table)
ASXW-12-1 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 33,457 lbs. CAD Icon (for items table)
ASXG-12-1 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 33,457 lbs. CAD Icon (for items table)
ASXWK-12-1 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 33,457 lbs. CAD Icon (for items table)
  Results 351 - 375 of 420 « 11 12 13 14 15 »