Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing ASXW-X & ASXG-X Female Rod Ends
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing General Aviation Rod Ends > Aurora Bearing ASXW-X & ASXG-X Female Rod Ends > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing ASXW-X & ASXG-X Female Rod Ends

For CAD models and more information, click Directly on the part number below.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXWK-3.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.




Add To Cart Request Quote
   
  Results 401 - 420 of 420 Unit of Measure: Imperial Metric Both « 16 17 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ASXW-12F-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering
ASXG-12F-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering
ASXWK-12F-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering
ASXGK-12F-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering
ASXW-12Z-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering
ASXG-12Z-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering
ASXWK-12Z-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering
ASXGK-12Z-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering
ASXW-12P-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 33,457 lbs.
ASXG-12P-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 33,457 lbs.
ASXWK-12P-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 33,457 lbs.
ASXGK-12P-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 33,457 lbs.
ASXW-12PF-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering
ASXG-12PF-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering
ASXWK-12PF-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering
ASXGK-12PF-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering
ASXW-12PZ-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering
ASXG-12PZ-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering
ASXWK-12PZ-10 Right Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering
ASXGK-12PZ-10 Left Hand .7500 in .875 in .640 in 2.875 in 1.775 in 1.625 in 7/8-14 Consult Engineering
  Results 401 - 420 of 420 « 16 17 
<