All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing General Aviation Rod Ends
>
Aurora Bearing ASXW-X & ASXG-X Female Rod Ends
>
View Items
Aurora Bearing ASXW-X & ASXG-X Female Rod Ends
Check up to five results to perform an action.
larger image
Standard Configuration:
Body - 4340 alloy steel - heat treated - cadmium plated.
Ball - 52100 steel - heat treated - chrome plated.
Race - 4130 steel - heat treated - cadmium plated.
-1 Configuration:
Body - 4340 alloy steel - heat treated - cadmium plated.
Ball - 52100 steel - heat treated - chrome plated.
Race - 17-4 PH stainless steel - heat treated.
-2 Configuration:
Body - 4340 alloy steel - heat treated - cadmium plated.
Ball - 52100 steel - heat treated - chrome plated.
Race - aluminum bronze - cadmium plated.
-10 Configuration:
Body - 17-4 PH stainless steel - heat treated.
Ball - 440 C stainless steel - heat treated.
Race - 17-4 PH stainless steel - heat treated.
P-10 Configuration:
Body - 17-4 PH stainless steel - heat treated.
Ball - 440 C stainless steel - heat treated - chrome plated.
Race - 17-4 PH stainless steel - heat treated.
Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXWK-3.
As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 401 - 420 of 420
«
16
17
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Depth [inch]
Thread Size
Ultimate Radial Static Load Capacity
CAD
ASXW-12F-10
Right Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
Consult Engineering
ASXG-12F-10
Left Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
Consult Engineering
ASXWK-12F-10
Right Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
Consult Engineering
ASXGK-12F-10
Left Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
Consult Engineering
ASXW-12Z-10
Right Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
Consult Engineering
ASXG-12Z-10
Left Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
Consult Engineering
ASXWK-12Z-10
Right Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
Consult Engineering
ASXGK-12Z-10
Left Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
Consult Engineering
ASXW-12P-10
Right Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
33,457 lbs.
ASXG-12P-10
Left Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
33,457 lbs.
ASXWK-12P-10
Right Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
33,457 lbs.
ASXGK-12P-10
Left Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
33,457 lbs.
ASXW-12PF-10
Right Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
Consult Engineering
ASXG-12PF-10
Left Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
Consult Engineering
ASXWK-12PF-10
Right Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
Consult Engineering
ASXGK-12PF-10
Left Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
Consult Engineering
ASXW-12PZ-10
Right Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
Consult Engineering
ASXG-12PZ-10
Left Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
Consult Engineering
ASXWK-12PZ-10
Right Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
Consult Engineering
ASXGK-12PZ-10
Left Hand
.7500
in
.875
in
.640
in
2.875
in
1.775
in
1.625
in
7/8-14
Consult Engineering
Results 401 - 420 of 420
«
16
17