All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing General Aviation Rod Ends > Aurora Bearing ASXW-X & ASXG-X Female Rod Ends > View Items  

Aurora Bearing ASXW-X & ASXG-X Female Rod Ends

Check up to five results to perform an action.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXWK-3.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 151 - 175 of 420 « 6 7 8 9 10 »  

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ASXWK-6F-2 Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 Consult Engineering CAD Icon (for items table)
ASXGK-6F-2 Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 Consult Engineering CAD Icon (for items table)
ASXW-6Z-2 Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 Consult Engineering CAD Icon (for items table)
ASXG-6Z-2 Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 Consult Engineering CAD Icon (for items table)
ASXWK-6Z-2 Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 Consult Engineering CAD Icon (for items table)
ASXGK-6Z-2 Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 Consult Engineering CAD Icon (for items table)
ASXW-6-10 Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 10,680 lbs. CAD Icon (for items table)
ASXG-6-10 Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 10,680 lbs. CAD Icon (for items table)
ASXWK-6-10 Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 10,680 lbs. CAD Icon (for items table)
ASXGK-6-10 Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 10,680 lbs. CAD Icon (for items table)
ASXW-6F-10 Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 Consult Engineering CAD Icon (for items table)
ASXG-6F-10 Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 Consult Engineering CAD Icon (for items table)
ASXWK-6F-10 Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 Consult Engineering CAD Icon (for items table)
ASXGK-6F-10 Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 Consult Engineering CAD Icon (for items table)
ASXW-6Z-10 Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 Consult Engineering CAD Icon (for items table)
ASXG-6Z-10 Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 Consult Engineering CAD Icon (for items table)
ASXWK-6Z-10 Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 Consult Engineering CAD Icon (for items table)
ASXGK-6Z-10 Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 Consult Engineering CAD Icon (for items table)
ASXW-6P-10 Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 10,680 lbs. CAD Icon (for items table)
ASXG-6P-10 Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 10,680 lbs. CAD Icon (for items table)
ASXWK-6P-10 Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 10,680 lbs. CAD Icon (for items table)
ASXGK-6P-10 Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 10,680 lbs. CAD Icon (for items table)
ASXW-6PF-10 Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 Consult Engineering CAD Icon (for items table)
ASXG-6PF-10 Left Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 Consult Engineering CAD Icon (for items table)
ASXWK-6PF-10 Right Hand .3750 in .500 in .416 in 1.812 in 1.025 in 1.000 in 7/16-24 Consult Engineering CAD Icon (for items table)
  Results 151 - 175 of 420 « 6 7 8 9 10 »