Part Number |
B |
Do |
Di |
⌀ Installation max. |
⌀ Installation min. |
ep |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 121720BP25 | B N/A 20 mm | Do N/A 17 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.018 mm | ⌀ Installation min. N/A 12 mm | ep N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 121725BP25 | B N/A 25 mm | Do N/A 17 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.018 mm | ⌀ Installation min. N/A 12 mm | ep N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 121812BP25 | B N/A 12 mm | Do N/A 18 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.018 mm | ⌀ Installation min. N/A 12 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 121816BP25 | B N/A 16 mm | Do N/A 18 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.018 mm | ⌀ Installation min. N/A 12 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 121820BP25 | B N/A 20 mm | Do N/A 18 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.018 mm | ⌀ Installation min. N/A 12 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 121825BP25 | B N/A 25 mm | Do N/A 18 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.018 mm | ⌀ Installation min. N/A 12 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 141814BP25 | B N/A 14 mm | Do N/A 18 mm | Di N/A 14 mm | ⌀ Installation max. N/A 14.018 mm | ⌀ Installation min. N/A 14 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 141818BP25 | B N/A 18 mm | Do N/A 18 mm | Di N/A 14 mm | ⌀ Installation max. N/A 14.018 mm | ⌀ Installation min. N/A 14 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 141822BP25 | B N/A 22 mm | Do N/A 18 mm | Di N/A 14 mm | ⌀ Installation max. N/A 14.018 mm | ⌀ Installation min. N/A 14 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 141828BP25 | B N/A 28 mm | Do N/A 18 mm | Di N/A 14 mm | ⌀ Installation max. N/A 14.018 mm | ⌀ Installation min. N/A 14 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 142014BP25 | B N/A 14 mm | Do N/A 20 mm | Di N/A 14 mm | ⌀ Installation max. N/A 14.018 mm | ⌀ Installation min. N/A 14 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 142018BP25 | B N/A 18 mm | Do N/A 20 mm | Di N/A 14 mm | ⌀ Installation max. N/A 14.018 mm | ⌀ Installation min. N/A 14 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 142022BP25 | B N/A 22 mm | Do N/A 20 mm | Di N/A 14 mm | ⌀ Installation max. N/A 14.018 mm | ⌀ Installation min. N/A 14 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 142028BP25 | B N/A 28 mm | Do N/A 20 mm | Di N/A 14 mm | ⌀ Installation max. N/A 14.018 mm | ⌀ Installation min. N/A 14 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 151916BP25 | B N/A 16 mm | Do N/A 19 mm | Di N/A 15 mm | ⌀ Installation max. N/A 15.018 mm | ⌀ Installation min. N/A 15 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 151920BP25 | B N/A 20 mm | Do N/A 19 mm | Di N/A 15 mm | ⌀ Installation max. N/A 15.018 mm | ⌀ Installation min. N/A 15 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 151925BP25 | B N/A 25 mm | Do N/A 19 mm | Di N/A 15 mm | ⌀ Installation max. N/A 15.018 mm | ⌀ Installation min. N/A 15 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 151932BP25 | B N/A 32 mm | Do N/A 19 mm | Di N/A 15 mm | ⌀ Installation max. N/A 15.018 mm | ⌀ Installation min. N/A 15 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 152116BP25 | B N/A 16 mm | Do N/A 21 mm | Di N/A 15 mm | ⌀ Installation max. N/A 15.018 mm | ⌀ Installation min. N/A 15 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 152120BP25 | B N/A 20 mm | Do N/A 21 mm | Di N/A 15 mm | ⌀ Installation max. N/A 15.018 mm | ⌀ Installation min. N/A 15 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 152125BP25 | B N/A 25 mm | Do N/A 21 mm | Di N/A 15 mm | ⌀ Installation max. N/A 15.018 mm | ⌀ Installation min. N/A 15 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 152132BP25 | B N/A 32 mm | Do N/A 21 mm | Di N/A 15 mm | ⌀ Installation max. N/A 15.018 mm | ⌀ Installation min. N/A 15 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 162016BP25 | B N/A 16 mm | Do N/A 20 mm | Di N/A 16 mm | ⌀ Installation max. N/A 16.018 mm | ⌀ Installation min. N/A 16 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 162020BP25 | B N/A 20 mm | Do N/A 20 mm | Di N/A 16 mm | ⌀ Installation max. N/A 16.018 mm | ⌀ Installation min. N/A 16 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 162025BP25 | B N/A 25 mm | Do N/A 20 mm | Di N/A 16 mm | ⌀ Installation max. N/A 16.018 mm | ⌀ Installation min. N/A 16 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |