Part Number |
B |
Do |
Di |
⌀ Installation max. |
⌀ Installation min. |
ep |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 283236BP25 | B N/A 36 mm | Do N/A 32 mm | Di N/A 28 mm | ⌀ Installation max. N/A 28.021 mm | ⌀ Installation min. N/A 28 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 283245BP25 | B N/A 45 mm | Do N/A 32 mm | Di N/A 28 mm | ⌀ Installation max. N/A 28.021 mm | ⌀ Installation min. N/A 28 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 283322BP25 | B N/A 22 mm | Do N/A 33 mm | Di N/A 28 mm | ⌀ Installation max. N/A 28.021 mm | ⌀ Installation min. N/A 28 mm | ep N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 283345BP25 | B N/A 45 mm | Do N/A 33 mm | Di N/A 28 mm | ⌀ Installation max. N/A 28.021 mm | ⌀ Installation min. N/A 28 mm | ep N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 283622BP25 | B N/A 22 mm | Do N/A 36 mm | Di N/A 28 mm | ⌀ Installation max. N/A 28.021 mm | ⌀ Installation min. N/A 28 mm | ep N/A 4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 283628BP25 | B N/A 28 mm | Do N/A 36 mm | Di N/A 28 mm | ⌀ Installation max. N/A 28.021 mm | ⌀ Installation min. N/A 28 mm | ep N/A 4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 283636BP25 | B N/A 36 mm | Do N/A 36 mm | Di N/A 28 mm | ⌀ Installation max. N/A 28.021 mm | ⌀ Installation min. N/A 28 mm | ep N/A 4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 283645BP25 | B N/A 45 mm | Do N/A 36 mm | Di N/A 28 mm | ⌀ Installation max. N/A 28.021 mm | ⌀ Installation min. N/A 28 mm | ep N/A 4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 303824BP25 | B N/A 24 mm | Do N/A 38 mm | Di N/A 30 mm | ⌀ Installation max. N/A 30.021 mm | ⌀ Installation min. N/A 30 mm | ep N/A 4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 303830BP25 | B N/A 30 mm | Do N/A 38 mm | Di N/A 30 mm | ⌀ Installation max. N/A 30.021 mm | ⌀ Installation min. N/A 30 mm | ep N/A 4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 303838BP25 | B N/A 38 mm | Do N/A 38 mm | Di N/A 30 mm | ⌀ Installation max. N/A 30.021 mm | ⌀ Installation min. N/A 30 mm | ep N/A 4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 323820BP25 | B N/A 20 mm | Do N/A 38 mm | Di N/A 32 mm | ⌀ Installation max. N/A 32.025 mm | ⌀ Installation min. N/A 32 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 323825BP25 | B N/A 25 mm | Do N/A 38 mm | Di N/A 32 mm | ⌀ Installation max. N/A 32.025 mm | ⌀ Installation min. N/A 32 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 323832BP25 | B N/A 32 mm | Do N/A 38 mm | Di N/A 32 mm | ⌀ Installation max. N/A 32.025 mm | ⌀ Installation min. N/A 32 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 323840BP25 | B N/A 40 mm | Do N/A 38 mm | Di N/A 32 mm | ⌀ Installation max. N/A 32.025 mm | ⌀ Installation min. N/A 32 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 323850BP25 | B N/A 50 mm | Do N/A 38 mm | Di N/A 32 mm | ⌀ Installation max. N/A 32.025 mm | ⌀ Installation min. N/A 32 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 324025BP25 | B N/A 25 mm | Do N/A 40 mm | Di N/A 32 mm | ⌀ Installation max. N/A 32.025 mm | ⌀ Installation min. N/A 32 mm | ep N/A 4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 324032BP25 | B N/A 32 mm | Do N/A 40 mm | Di N/A 32 mm | ⌀ Installation max. N/A 32.025 mm | ⌀ Installation min. N/A 32 mm | ep N/A 4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 324040BP25 | B N/A 40 mm | Do N/A 40 mm | Di N/A 32 mm | ⌀ Installation max. N/A 32.025 mm | ⌀ Installation min. N/A 32 mm | ep N/A 4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 324050BP25 | B N/A 50 mm | Do N/A 40 mm | Di N/A 32 mm | ⌀ Installation max. N/A 32.025 mm | ⌀ Installation min. N/A 32 mm | ep N/A 4 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 354422BP25 | B N/A 22 mm | Do N/A 44 mm | Di N/A 35 mm | ⌀ Installation max. N/A 35.025 mm | ⌀ Installation min. N/A 35 mm | ep N/A 4.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 354428BP25 | B N/A 28 mm | Do N/A 44 mm | Di N/A 35 mm | ⌀ Installation max. N/A 35.025 mm | ⌀ Installation min. N/A 35 mm | ep N/A 4.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 354435BP25 | B N/A 35 mm | Do N/A 44 mm | Di N/A 35 mm | ⌀ Installation max. N/A 35.025 mm | ⌀ Installation min. N/A 35 mm | ep N/A 4.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 354525BP25 | B N/A 25 mm | Do N/A 45 mm | Di N/A 35 mm | ⌀ Installation max. N/A 35.025 mm | ⌀ Installation min. N/A 35 mm | ep N/A 5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 354535BP25 | B N/A 35 mm | Do N/A 45 mm | Di N/A 35 mm | ⌀ Installation max. N/A 35.025 mm | ⌀ Installation min. N/A 35 mm | ep N/A 5 mm |
CAD
N/A
|
Add To Cart
Request Quote |