Part Number |
B |
Do |
Di |
⌀ Installation max. |
⌀ Installation min. |
ep |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 354540BP25 | B N/A 40 mm | Do N/A 45 mm | Di N/A 35 mm | ⌀ Installation max. N/A 35.025 mm | ⌀ Installation min. N/A 35 mm | ep N/A 5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 354550BP25 | B N/A 50 mm | Do N/A 45 mm | Di N/A 35 mm | ⌀ Installation max. N/A 35.025 mm | ⌀ Installation min. N/A 35 mm | ep N/A 5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 364245BP25 | B N/A 45 mm | Do N/A 42 mm | Di N/A 36 mm | ⌀ Installation max. N/A 36.025 mm | ⌀ Installation min. N/A 36 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 364545BP25 | B N/A 45 mm | Do N/A 45 mm | Di N/A 36 mm | ⌀ Installation max. N/A 36.025 mm | ⌀ Installation min. N/A 36 mm | ep N/A 4.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 384425BP25 | B N/A 25 mm | Do N/A 44 mm | Di N/A 38 mm | ⌀ Installation max. N/A 38.025 mm | ⌀ Installation min. N/A 38 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 384445BP25 | B N/A 45 mm | Do N/A 44 mm | Di N/A 38 mm | ⌀ Installation max. N/A 38.025 mm | ⌀ Installation min. N/A 38 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 404625BP25 | B N/A 25 mm | Do N/A 46 mm | Di N/A 40 mm | ⌀ Installation max. N/A 40.025 mm | ⌀ Installation min. N/A 40 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 404632BP25 | B N/A 32 mm | Do N/A 46 mm | Di N/A 40 mm | ⌀ Installation max. N/A 40.025 mm | ⌀ Installation min. N/A 40 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 404640BP25 | B N/A 40 mm | Do N/A 46 mm | Di N/A 40 mm | ⌀ Installation max. N/A 40.025 mm | ⌀ Installation min. N/A 40 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 404650BP25 | B N/A 50 mm | Do N/A 46 mm | Di N/A 40 mm | ⌀ Installation max. N/A 40.025 mm | ⌀ Installation min. N/A 40 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 405025BP25 | B N/A 25 mm | Do N/A 50 mm | Di N/A 40 mm | ⌀ Installation max. N/A 40.025 mm | ⌀ Installation min. N/A 40 mm | ep N/A 5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 405032BP25 | B N/A 32 mm | Do N/A 50 mm | Di N/A 40 mm | ⌀ Installation max. N/A 40.025 mm | ⌀ Installation min. N/A 40 mm | ep N/A 5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 405040BP25 | B N/A 40 mm | Do N/A 50 mm | Di N/A 40 mm | ⌀ Installation max. N/A 40.025 mm | ⌀ Installation min. N/A 40 mm | ep N/A 5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 405050BP25 | B N/A 50 mm | Do N/A 50 mm | Di N/A 40 mm | ⌀ Installation max. N/A 40.025 mm | ⌀ Installation min. N/A 40 mm | ep N/A 5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 455128BP25 | B N/A 28 mm | Do N/A 51 mm | Di N/A 45 mm | ⌀ Installation max. N/A 45.025 mm | ⌀ Installation min. N/A 45 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 455535BP25 | B N/A 35 mm | Do N/A 55 mm | Di N/A 45 mm | ⌀ Installation max. N/A 45.025 mm | ⌀ Installation min. N/A 45 mm | ep N/A 5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 455545BP25 | B N/A 45 mm | Do N/A 55 mm | Di N/A 45 mm | ⌀ Installation max. N/A 45.025 mm | ⌀ Installation min. N/A 45 mm | ep N/A 5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 455628BP25 | B N/A 28 mm | Do N/A 56 mm | Di N/A 45 mm | ⌀ Installation max. N/A 45.025 mm | ⌀ Installation min. N/A 45 mm | ep N/A 5.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 455636BP25 | B N/A 36 mm | Do N/A 56 mm | Di N/A 45 mm | ⌀ Installation max. N/A 45.025 mm | ⌀ Installation min. N/A 45 mm | ep N/A 5.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 455656BP25 | B N/A 56 mm | Do N/A 56 mm | Di N/A 45 mm | ⌀ Installation max. N/A 45.025 mm | ⌀ Installation min. N/A 45 mm | ep N/A 5.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 505640BP25 | B N/A 40 mm | Do N/A 56 mm | Di N/A 50 mm | ⌀ Installation max. N/A 50.025 mm | ⌀ Installation min. N/A 50 mm | ep N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 506032BP25 | B N/A 32 mm | Do N/A 60 mm | Di N/A 50 mm | ⌀ Installation max. N/A 50.025 mm | ⌀ Installation min. N/A 50 mm | ep N/A 5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 506040BP25 | B N/A 40 mm | Do N/A 60 mm | Di N/A 50 mm | ⌀ Installation max. N/A 50.025 mm | ⌀ Installation min. N/A 50 mm | ep N/A 5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 506050BP25 | B N/A 50 mm | Do N/A 60 mm | Di N/A 50 mm | ⌀ Installation max. N/A 50.025 mm | ⌀ Installation min. N/A 50 mm | ep N/A 5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 506063BP25 | B N/A 63 mm | Do N/A 60 mm | Di N/A 50 mm | ⌀ Installation max. N/A 50.025 mm | ⌀ Installation min. N/A 50 mm | ep N/A 5 mm |
CAD
N/A
|
Add To Cart
Request Quote |