Part Number |
B |
Do |
Dfl |
Di |
⌀ Installation max. |
⌀ Installation min. |
Sfl |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| BB121520BP25 | B N/A 20 mm | Do N/A 15 mm | Dfl N/A 18 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.027 mm | ⌀ Installation min. N/A 12 mm | Sfl N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB121712BP25 | B N/A 12 mm | Do N/A 17 mm | Dfl N/A 22 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.027 mm | ⌀ Installation min. N/A 12 mm | Sfl N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB121716BP25 | B N/A 16 mm | Do N/A 17 mm | Dfl N/A 22 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.027 mm | ⌀ Installation min. N/A 12 mm | Sfl N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB121720BP25 | B N/A 20 mm | Do N/A 17 mm | Dfl N/A 22 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.027 mm | ⌀ Installation min. N/A 12 mm | Sfl N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB121725BP25 | B N/A 25 mm | Do N/A 17 mm | Dfl N/A 22 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.027 mm | ⌀ Installation min. N/A 12 mm | Sfl N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB121808BP25 | B N/A 8 mm | Do N/A 18 mm | Dfl N/A 24 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.027 mm | ⌀ Installation min. N/A 12 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB121812BP25 | B N/A 12 mm | Do N/A 18 mm | Dfl N/A 24 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.027 mm | ⌀ Installation min. N/A 12 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB121820BP25 | B N/A 20 mm | Do N/A 18 mm | Dfl N/A 24 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.027 mm | ⌀ Installation min. N/A 12 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB141814BP25 | B N/A 14 mm | Do N/A 18 mm | Dfl N/A 22 mm | Di N/A 14 mm | ⌀ Installation max. N/A 14.027 mm | ⌀ Installation min. N/A 14 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB141818BP25 | B N/A 18 mm | Do N/A 18 mm | Dfl N/A 22 mm | Di N/A 14 mm | ⌀ Installation max. N/A 14.027 mm | ⌀ Installation min. N/A 14 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB141822BP25 | B N/A 22 mm | Do N/A 18 mm | Dfl N/A 22 mm | Di N/A 14 mm | ⌀ Installation max. N/A 14.027 mm | ⌀ Installation min. N/A 14 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB142014BP25 | B N/A 14 mm | Do N/A 20 mm | Dfl N/A 26 mm | Di N/A 14 mm | ⌀ Installation max. N/A 14.027 mm | ⌀ Installation min. N/A 14 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB142018BP25 | B N/A 18 mm | Do N/A 20 mm | Dfl N/A 26 mm | Di N/A 14 mm | ⌀ Installation max. N/A 14.027 mm | ⌀ Installation min. N/A 14 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB142022BP25 | B N/A 22 mm | Do N/A 20 mm | Dfl N/A 26 mm | Di N/A 14 mm | ⌀ Installation max. N/A 14.027 mm | ⌀ Installation min. N/A 14 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB142028BP25 | B N/A 28 mm | Do N/A 20 mm | Dfl N/A 26 mm | Di N/A 14 mm | ⌀ Installation max. N/A 14.027 mm | ⌀ Installation min. N/A 14 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB151916BP25 | B N/A 16 mm | Do N/A 19 mm | Dfl N/A 23 mm | Di N/A 15 mm | ⌀ Installation max. N/A 15.027 mm | ⌀ Installation min. N/A 15 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB151920BP25 | B N/A 20 mm | Do N/A 19 mm | Dfl N/A 23 mm | Di N/A 15 mm | ⌀ Installation max. N/A 15.027 mm | ⌀ Installation min. N/A 15 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB152116BP25 | B N/A 16 mm | Do N/A 21 mm | Dfl N/A 27 mm | Di N/A 15 mm | ⌀ Installation max. N/A 15.027 mm | ⌀ Installation min. N/A 15 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB152120BP25 | B N/A 20 mm | Do N/A 21 mm | Dfl N/A 27 mm | Di N/A 15 mm | ⌀ Installation max. N/A 15.027 mm | ⌀ Installation min. N/A 15 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB152125BP25 | B N/A 25 mm | Do N/A 21 mm | Dfl N/A 27 mm | Di N/A 15 mm | ⌀ Installation max. N/A 15.027 mm | ⌀ Installation min. N/A 15 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB152132BP25 | B N/A 32 mm | Do N/A 21 mm | Dfl N/A 27 mm | Di N/A 15 mm | ⌀ Installation max. N/A 15.027 mm | ⌀ Installation min. N/A 15 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB162016BP25 | B N/A 16 mm | Do N/A 20 mm | Dfl N/A 24 mm | Di N/A 16 mm | ⌀ Installation max. N/A 16.027 mm | ⌀ Installation min. N/A 16 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB162020BP25 | B N/A 20 mm | Do N/A 20 mm | Dfl N/A 24 mm | Di N/A 16 mm | ⌀ Installation max. N/A 16.027 mm | ⌀ Installation min. N/A 16 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB162025BP25 | B N/A 25 mm | Do N/A 20 mm | Dfl N/A 24 mm | Di N/A 16 mm | ⌀ Installation max. N/A 16.027 mm | ⌀ Installation min. N/A 16 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB162216BP25 | B N/A 16 mm | Do N/A 22 mm | Dfl N/A 28 mm | Di N/A 16 mm | ⌀ Installation max. N/A 16.027 mm | ⌀ Installation min. N/A 16 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |