Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
101 - 106 of 106 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Dfl

Di

⌀ Installation max.

⌀ Installation min.

Sfl

CAD

BB505632BP25 N/A 32 mm N/A 56 mm N/A 62 mm N/A 50 mm N/A 50.039 mm N/A 50 mm N/A 3 mm N/A CAD Icon (for items table)
BB506032BP25 N/A 32 mm N/A 60 mm N/A 70 mm N/A 50 mm N/A 50.039 mm N/A 50 mm N/A 5 mm N/A CAD Icon (for items table)
BB506040BP25 N/A 40 mm N/A 60 mm N/A 70 mm N/A 50 mm N/A 50.039 mm N/A 50 mm N/A 5 mm N/A CAD Icon (for items table)
BB506050BP25 N/A 50 mm N/A 60 mm N/A 70 mm N/A 50 mm N/A 50.039 mm N/A 50 mm N/A 5 mm N/A CAD Icon (for items table)
BB607050BP25 N/A 50 mm N/A 70 mm N/A 80 mm N/A 60 mm N/A 60.046 mm N/A 60 mm N/A 5 mm N/A CAD Icon (for items table)
BB607060BP25 N/A 60 mm N/A 70 mm N/A 80 mm N/A 60 mm N/A 60.046 mm N/A 60 mm N/A 5 mm N/A CAD Icon (for items table)
101 - 106 of 106 | Results Per Page | View | Unit of Measure
1 2 3