COMPANY HEADER
CAD (0)
  • Cart is empty
101 - 106 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Dfl

Di

⌀ Installation max.

⌀ Installation min.

Sfl

CAD

Add To Cart/Request Quote
N/A 32 mm N/A 56 mm N/A 62 mm N/A 50 mm N/A 50.039 mm N/A 50 mm N/A 3 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32 mm N/A 60 mm N/A 70 mm N/A 50 mm N/A 50.039 mm N/A 50 mm N/A 5 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A 60 mm N/A 70 mm N/A 50 mm N/A 50.039 mm N/A 50 mm N/A 5 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 60 mm N/A 70 mm N/A 50 mm N/A 50.039 mm N/A 50 mm N/A 5 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A 70 mm N/A 80 mm N/A 60 mm N/A 60.046 mm N/A 60 mm N/A 5 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 70 mm N/A 80 mm N/A 60 mm N/A 60.046 mm N/A 60 mm N/A 5 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
101 - 106 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5