Part Number |
B Middle h13 Tolerance |
Do |
Di |
Di,a max. in H7 |
Di,a min. in H7 |
ep |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 1520EP | B Middle h13 Tolerance N/A 19.865 mm | Do N/A 17 mm | Di N/A 15 mm | Di,a max. in H7 N/A 15.16 mm | Di,a min. in H7 N/A 15.05 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 1525EP | B Middle h13 Tolerance N/A 24.835 mm | Do N/A 17 mm | Di N/A 15 mm | Di,a max. in H7 N/A 15.16 mm | Di,a min. in H7 N/A 15.05 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2015EP | B Middle h13 Tolerance N/A 14.865 mm | Do N/A 23 mm | Di N/A 20 mm | Di,a max. in H7 N/A 20.195 mm | Di,a min. in H7 N/A 20.065 mm | ep N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2020EP | B Middle h13 Tolerance N/A 19.835 mm | Do N/A 23 mm | Di N/A 20 mm | Di,a max. in H7 N/A 20.195 mm | Di,a min. in H7 N/A 20.065 mm | ep N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2030EP | B Middle h13 Tolerance N/A 29.835 mm | Do N/A 23 mm | Di N/A 20 mm | Di,a max. in H7 N/A 20.195 mm | Di,a min. in H7 N/A 20.065 mm | ep N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2515EP | B Middle h13 Tolerance N/A 14.865 mm | Do N/A 28 mm | Di N/A 25 mm | Di,a max. in H7 N/A 25.195 mm | Di,a min. in H7 N/A 25.065 mm | ep N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2520EP | B Middle h13 Tolerance N/A 19.835 mm | Do N/A 28 mm | Di N/A 25 mm | Di,a max. in H7 N/A 25.195 mm | Di,a min. in H7 N/A 25.065 mm | ep N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2530EP | B Middle h13 Tolerance N/A 29.835 mm | Do N/A 28 mm | Di N/A 25 mm | Di,a max. in H7 N/A 25.195 mm | Di,a min. in H7 N/A 25.065 mm | ep N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3020EP | B Middle h13 Tolerance N/A 19.835 mm | Do N/A 34 mm | Di N/A 30 mm | Di,a max. in H7 N/A 30.24 mm | Di,a min. in H7 N/A 30.08 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3030EP | B Middle h13 Tolerance N/A 29.835 mm | Do N/A 34 mm | Di N/A 30 mm | Di,a max. in H7 N/A 30.24 mm | Di,a min. in H7 N/A 30.08 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3040EP | B Middle h13 Tolerance N/A 39.805 mm | Do N/A 34 mm | Di N/A 30 mm | Di,a max. in H7 N/A 30.24 mm | Di,a min. in H7 N/A 30.08 mm | ep N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |