All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing High Performance Rod Ends & Spherical Bearings
>
Aurora Bearing High Performance Rod Ends
>
Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends
>
View Items
Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends
Check up to five results to perform an action.
larger image
Body - 17-4 PH stainless steel - heat treated.
Ball - 440C stainless steel - heat treated - hard chrome plated (MFG option).
Race - 17-4 PH stainless steel - heat treated.
Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAM-6EZ-10 = Zerk type grease fitting, HXAM-6EF-10 = Flush type grease fitting.
Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: HXAM-3E-10K.
As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 156
1
2
3
4
5
»
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
HXAB-7E-10K
Left Hand
.4375
in
.875
in
.355
in
2.438
in
1.312
in
1.500
in
7/16-24
13,824 lbs
HXAM-7EF-10
Right Hand
.4375
in
.875
in
.355
in
2.438
in
1.312
in
1.500
in
7/16-24
Consult Engineering Department
HXAB-7EF-10
Left Hand
.4375
in
.875
in
.355
in
2.438
in
1.312
in
1.500
in
7/16-24
Consult Engineering Department
HXAM-7EF-10K
Right Hand
.4375
in
.875
in
.355
in
2.438
in
1.312
in
1.500
in
7/16-24
Consult Engineering Department
HXAB-7EF-10K
Left Hand
.4375
in
.875
in
.355
in
2.438
in
1.312
in
1.500
in
7/16-24
Consult Engineering Department
HXAM-7EZ-10
Right Hand
.4375
in
.875
in
.355
in
2.438
in
1.312
in
1.500
in
7/16-24
Consult Engineering Department
HXAB-7EZ-10
Left Hand
.4375
in
.875
in
.355
in
2.438
in
1.312
in
1.500
in
7/16-24
Consult Engineering Department
HXAM-7EZ-10K
Right Hand
.4375
in
.875
in
.355
in
2.438
in
1.312
in
1.500
in
7/16-24
Consult Engineering Department
HXAB-7EZ-10K
Left Hand
.4375
in
.875
in
.355
in
2.438
in
1.312
in
1.500
in
7/16-24
Consult Engineering Department
HXAM-8E-10
Right Hand
.5000
in
.937
in
.411
in
2.625
in
1.500
in
1.562
in
1/2-20
19,474 lbs
HXAB-8E-10
Left Hand
.5000
in
.937
in
.411
in
2.625
in
1.500
in
1.562
in
1/2-20
19,474 lbs
HXAM-8E-10K
Right Hand
.5000
in
.937
in
.411
in
2.625
in
1.500
in
1.562
in
1/2-20
19,474 lbs
HXAB-8E-10K
Left Hand
.5000
in
.937
in
.411
in
2.625
in
1.500
in
1.562
in
1/2-20
19,474 lbs
HXAM-8EF-10
Right Hand
.5000
in
.937
in
.411
in
2.625
in
1.500
in
1.562
in
1/2-20
Consult Engineering Department
HXAB-8EF-10
Left Hand
.5000
in
.937
in
.411
in
2.625
in
1.500
in
1.562
in
1/2-20
Consult Engineering Department
HXAM-8EF-10K
Right Hand
.5000
in
.937
in
.411
in
2.625
in
1.500
in
1.562
in
1/2-20
Consult Engineering Department
HXAB-8EF-10K
Left Hand
.5000
in
.937
in
.411
in
2.625
in
1.500
in
1.562
in
1/2-20
Consult Engineering Department
HXAM-8EZ-10
Right Hand
.5000
in
.937
in
.411
in
2.625
in
1.500
in
1.562
in
1/2-20
Consult Engineering Department
HXAB-8EZ-10
Left Hand
.5000
in
.937
in
.411
in
2.625
in
1.500
in
1.562
in
1/2-20
Consult Engineering Department
HXAM-8EZ-10K
Right Hand
.5000
in
.937
in
.411
in
2.625
in
1.500
in
1.562
in
1/2-20
Consult Engineering Department
HXAB-8EZ-10K
Left Hand
.5000
in
.937
in
.411
in
2.625
in
1.500
in
1.562
in
1/2-20
Consult Engineering Department
HXAM-10E-10
Right Hand
.6250
in
1.200
in
.577
in
2.875
in
1.750
in
1.687
in
5/8-18
26,281 lbs
HXAB-10E-10
Left Hand
.6250
in
1.200
in
.577
in
2.875
in
1.750
in
1.687
in
5/8-18
26,281 lbs
HXAM-10E-10K
Right Hand
.6250
in
1.200
in
.577
in
2.875
in
1.750
in
1.687
in
5/8-18
26,281 lbs
HXAB-10E-10K
Left Hand
.6250
in
1.200
in
.577
in
2.875
in
1.750
in
1.687
in
5/8-18
26,281 lbs
Results 76 - 100 of 156
1
2
3
4
5
»