All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing High Performance Rod Ends & Spherical Bearings
>
Aurora Bearing High Performance Rod Ends
>
Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends
>
View Items
Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends
Check up to five results to perform an action.
larger image
Body - 17-4 PH stainless steel - heat treated.
Ball - 440C stainless steel - heat treated - hard chrome plated (MFG option).
Race - 17-4 PH stainless steel - heat treated.
Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAM-6EZ-10 = Zerk type grease fitting, HXAM-6EF-10 = Flush type grease fitting.
Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: HXAM-3E-10K.
As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 156
«
6
7
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
HXAB-14EF-10
Left Hand
.8750
in
1.400
in
.635
in
3.750
in
2.200
in
2.000
in
7/8-14
Consult Engineering Department
HXAM-14EF-10K
Right Hand
.8750
in
1.400
in
.635
in
3.750
in
2.200
in
2.000
in
7/8-14
Consult Engineering Department
HXAB-14EF-10K
Left Hand
.8750
in
1.400
in
.635
in
3.750
in
2.200
in
2.000
in
7/8-14
Consult Engineering Department
HXAM-14EZ-10
Right Hand
.8750
in
1.400
in
.635
in
3.750
in
2.200
in
2.000
in
7/8-14
Consult Engineering Department
HXAB-14EZ-10
Left Hand
.8750
in
1.400
in
.635
in
3.750
in
2.200
in
2.000
in
7/8-14
Consult Engineering Department
HXAM-14EZ-10K
Right Hand
.8750
in
1.400
in
.635
in
3.750
in
2.200
in
2.000
in
7/8-14
Consult Engineering Department
HXAB-14EZ-10K
Left Hand
.8750
in
1.400
in
.635
in
3.750
in
2.200
in
2.000
in
7/8-14
Consult Engineering Department
HXAM-16E-10
Right Hand
1.0000
in
1.875
in
.845
in
4.125
in
2.725
in
2.125
in
1 1/4-12
64,393 lbs
HXAB-16E-10
Left Hand
1.0000
in
1.875
in
.845
in
4.125
in
2.725
in
2.125
in
1 1/4-12
64,393 lbs
HXAM-16E-10K
Right Hand
1.0000
in
1.875
in
.845
in
4.125
in
2.725
in
2.125
in
1 1/4-12
64,393 lbs
HXAB-16E-10K
Left Hand
1.0000
in
1.875
in
.845
in
4.125
in
2.725
in
2.125
in
1 1/4-12
64,393 lbs
HXAM-16EF-10
Right Hand
1.0000
in
1.875
in
.845
in
4.125
in
2.725
in
2.125
in
1 1/4-12
Consult Engineering Department
HXAB-16EF-10
Left Hand
1.0000
in
1.875
in
.845
in
4.125
in
2.725
in
2.125
in
1 1/4-12
Consult Engineering Department
HXAM-16EF-10K
Right Hand
1.0000
in
1.875
in
.845
in
4.125
in
2.725
in
2.125
in
1 1/4-12
Consult Engineering Department
HXAB-16EF-10K
Left Hand
1.0000
in
1.875
in
.845
in
4.125
in
2.725
in
2.125
in
1 1/4-12
Consult Engineering Department
HXAM-16EZ-10
Right Hand
1.0000
in
1.875
in
.845
in
4.125
in
2.725
in
2.125
in
1 1/4-12
Consult Engineering Department
HXAB-16EZ-10
Left Hand
1.0000
in
1.875
in
.845
in
4.125
in
2.725
in
2.125
in
1 1/4-12
Consult Engineering Department
HXAM-16EZ-10K
Right Hand
1.0000
in
1.875
in
.845
in
4.125
in
2.725
in
2.125
in
1 1/4-12
Consult Engineering Department
HXAB-16EZ-10K
Left Hand
1.0000
in
1.875
in
.845
in
4.125
in
2.725
in
2.125
in
1 1/4-12
Consult Engineering Department
HXAM-20E-10
Right Hand
1.2500
in
1.875
in
1.015
in
5.000
in
3.125
in
2.875
in
1 1/4-12
78,050 lbs
HXAB-20E-10
Left Hand
1.2500
in
1.875
in
1.015
in
5.000
in
3.125
in
2.875
in
1 1/4-12
78,050 lbs
HXAM-20E-10K
Right Hand
1.2500
in
1.875
in
1.015
in
5.000
in
3.125
in
2.875
in
1 1/4-12
78,050 lbs
HXAB-20E-10K
Left Hand
1.2500
in
1.875
in
1.015
in
5.000
in
3.125
in
2.875
in
1 1/4-12
78,050 lbs
HXAM-20EF-10
Right Hand
1.2500
in
1.875
in
1.015
in
5.000
in
3.125
in
2.875
in
1 1/4-12
Consult Engineering Department
HXAB-20EF-10
Left Hand
1.2500
in
1.875
in
1.015
in
5.000
in
3.125
in
2.875
in
1 1/4-12
Consult Engineering Department
Results 126 - 150 of 156
«
6
7