All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing High Performance Rod Ends & Spherical Bearings > Aurora Bearing High Performance Rod Ends > Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends > View Items  

Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends

Check up to five results to perform an action.

  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - hard chrome plated (MFG option).
  • Race - 17-4 PH stainless steel - heat treated.
  • Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAM-6EZ-10 = Zerk type grease fitting, HXAM-6EF-10 = Flush type grease fitting.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: HXAM-3E-10K.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 151 - 156 of 156 « 6 7 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

HXAM-20EF-10K Right Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 2.875 in 1 1/4-12 Consult Engineering Department CAD Icon (for items table)
HXAB-20EF-10K Left Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 2.875 in 1 1/4-12 Consult Engineering Department CAD Icon (for items table)
HXAM-20EZ-10 Right Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 2.875 in 1 1/4-12 Consult Engineering Department CAD Icon (for items table)
HXAB-20EZ-10 Left Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 2.875 in 1 1/4-12 Consult Engineering Department CAD Icon (for items table)
HXAM-20EZ-10K Right Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 2.875 in 1 1/4-12 Consult Engineering Department CAD Icon (for items table)
HXAB-20EZ-10K Left Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 2.875 in 1 1/4-12 Consult Engineering Department CAD Icon (for items table)
  Results 151 - 156 of 156 « 6 7