All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing High Performance Rod Ends & Spherical Bearings > Aurora Bearing High Performance Rod Ends > Aurora Bearing XM & XB Series Male Rod Ends - Extra Strength - Heavy Duty Shank > View Items  

Aurora Bearing XM & XB Series Male Rod Ends - Extra Strength - Heavy Duty Shank

Check up to five results to perform an action.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel, heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated protective coated for corrosion resistance.
  • Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: XM-6Z = Zerk Type Fitting XM-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: XM-8S.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 60 of 60 1 2 3 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

XM-12F-1 Right Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
XB-12F-1 Left Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
XM-12Z-1 Right Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
XB-12Z-1 Left Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
XM-14-1 Right Hand .8750 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 22,803 lbs CAD Icon (for items table)
XB-14-1 Left Hand .8750 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 22,803 lbs CAD Icon (for items table)
XM-14F-1 Right Hand .8750 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 Consult Engineering Department CAD Icon (for items table)
XB-14F-1 Left Hand .8750 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 Consult Engineering Department CAD Icon (for items table)
XM-14Z-1 Right Hand .8750 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 Consult Engineering Department CAD Icon (for items table)
XB-14Z-1 Left Hand .8750 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 Consult Engineering Department CAD Icon (for items table)
  Results 51 - 60 of 60 1 2 3