Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| XM-12F-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 1.875 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| XB-12F-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 1.875 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| XM-12Z-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 1.875 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| XB-12Z-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 1.875 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| XM-14-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 22,803 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| XB-14-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 22,803 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
| XM-14F-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| XB-14F-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| XM-14Z-1 | Thread Type N/A Right Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| XB-14Z-1 | Thread Type N/A Left Hand | B - Ball Bore N/A .8750 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.000 in | C - Thread Length N/A 1.875 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |