Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 4340 steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

HXAM-3T N/A Right Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.562 in N/A .806 in N/A 1.000 in N/A 5/16-24 N/A 7,310 lbs N/A CAD Icon (for items table)
HXAB-3T N/A Left Hand N/A .1900 in N/A .500 in N/A .220 in N/A 1.562 in N/A .806 in N/A 1.000 in N/A 5/16-24 N/A 7,310 lbs N/A CAD Icon (for items table)
HXAM-4T N/A Right Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 3/8-24 N/A 10,789 lbs N/A CAD Icon (for items table)
HXAB-4T N/A Left Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.938 in N/A 1.025 in N/A 1.187 in N/A 3/8-24 N/A 10,789 lbs N/A CAD Icon (for items table)
HXAM-5T N/A Right Hand N/A .3125 in N/A .813 in N/A .355 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 7/16-20 N/A 11,781 lbs N/A CAD Icon (for items table)
HXAB-5T N/A Left Hand N/A .3125 in N/A .813 in N/A .355 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 7/16-20 N/A 11,781 lbs N/A CAD Icon (for items table)
HXAM-6T N/A Right Hand N/A .3750 in N/A .813 in N/A .355 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 7/16-20 N/A 11,781 lbs N/A CAD Icon (for items table)
HXAB-6T N/A Left Hand N/A .3750 in N/A .813 in N/A .355 in N/A 2.125 in N/A 1.150 in N/A 1.281 in N/A 7/16-20 N/A 11,781 lbs N/A CAD Icon (for items table)
HXAM-7T N/A Right Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.438 in N/A 1.337 in N/A 1.468 in N/A 1/2-20 N/A 17,105 lbs N/A CAD Icon (for items table)
HXAB-7T N/A Left Hand N/A .4375 in N/A .875 in N/A .355 in N/A 2.438 in N/A 1.337 in N/A 1.468 in N/A 1/2-20 N/A 17,105 lbs N/A CAD Icon (for items table)
HXAM-8T N/A Right Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.525 in N/A 1.562 in N/A 5/8-18 N/A 23,720 lbs N/A CAD Icon (for items table)
HXAB-8T N/A Left Hand N/A .5000 in N/A .937 in N/A .411 in N/A 2.625 in N/A 1.525 in N/A 1.562 in N/A 5/8-18 N/A 23,720 lbs N/A CAD Icon (for items table)
HXAM-10T N/A Right Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 3/4-16 N/A 32,067 lbs N/A CAD Icon (for items table)
HXAB-10T N/A Left Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 3/4-16 N/A 32,067 lbs N/A CAD Icon (for items table)
HXAM-12T N/A Right Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.025 in N/A 2.000 in N/A 7/8-14 N/A 38,660 lbs N/A CAD Icon (for items table)
HXAB-12T N/A Left Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.025 in N/A 2.000 in N/A 7/8-14 N/A 38,660 lbs N/A CAD Icon (for items table)
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1