Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
  • As applicable, keyslots will conform to NAS 559.
101 - 150 of 156 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

HXAW-10EF-10 N/A Right Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 5/8-18 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-10EF-10 N/A Left Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 5/8-18 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-10EF-10K N/A Right Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 5/8-18 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-10EF-10K N/A Left Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 5/8-18 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-10EZ-10 N/A Right Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 5/8-18 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-10EZ-10 N/A Left Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 5/8-18 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-10EZ-10K N/A Right Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 5/8-18 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-10EZ-10K N/A Left Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 5/8-18 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-12E-10 N/A Right Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A .002 Max. N/A 34,065 lbs N/A CAD Icon (for items table)
HXAG-12E-10 N/A Left Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A .002 Max. N/A 34,065 lbs N/A CAD Icon (for items table)
HXAW-12E-10K N/A Right Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A .002 Max. N/A 34,065 lbs N/A CAD Icon (for items table)
HXAG-12E-10K N/A Left Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A .002 Max. N/A 34,065 lbs N/A CAD Icon (for items table)
HXAW-12EF-10 N/A Right Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-12EF-10 N/A Left Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-12EF-10K N/A Right Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-12EF-10K N/A Left Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-12EZ-10 N/A Right Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-12EZ-10 N/A Left Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-12EZ-10K N/A Right Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-12EZ-10K N/A Left Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-14E-10 N/A Right Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A .002 Max. N/A 35,670 lbs N/A CAD Icon (for items table)
HXAG-14E-10 N/A Left Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A .002 Max. N/A 35,670 lbs N/A CAD Icon (for items table)
HXAW-14E-10K N/A Right Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A .002 Max. N/A 35,670 lbs N/A CAD Icon (for items table)
HXAG-14E-10K N/A Left Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A .002 Max. N/A 35,670 lbs N/A CAD Icon (for items table)
HXAW-14EF-10K N/A Right Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-14EF-10K N/A Left Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-14EF-10 N/A Right Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-14EF-10 N/A Left Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-14EZ-10 N/A Right Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-14EZ-10 N/A Left Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-14EZ-10K N/A Right Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-14EZ-10K N/A Left Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-16E-10 N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A .002 Max. N/A 63,207 lbs N/A CAD Icon (for items table)
HXAG-16E-10 N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A .002 Max. N/A 63,207 lbs N/A CAD Icon (for items table)
HXAW-16E-10K N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A .002 Max. N/A 63,207 lbs N/A CAD Icon (for items table)
HXAG-16E-10K N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A .002 Max. N/A 63,207 lbs N/A CAD Icon (for items table)
HXAW-16EF-10 N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-16EF-10 N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-16EF-10K N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-16EF-10K N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-16EZ-10 N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-16EZ-10 N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-16EZ-10K N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-16EZ-10K N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-20E-10 N/A Right Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 3.125 in N/A 1 1/4-12 N/A .002 Max. N/A 78,050 lbs N/A CAD Icon (for items table)
HXAG-20E-10 N/A Left Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 3.125 in N/A 1 1/4-12 N/A .002 Max. N/A 78,050 lbs N/A CAD Icon (for items table)
HXAW-20E-10K N/A Right Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 3.125 in N/A 1 1/4-12 N/A .002 Max. N/A 78,050 lbs N/A CAD Icon (for items table)
HXAG-20E-10K N/A Left Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 3.125 in N/A 1 1/4-12 N/A .002 Max. N/A 78,050 lbs N/A CAD Icon (for items table)
HXAW-20EF-10 N/A Right Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 3.125 in N/A 1 1/4-12 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-20EF-10 N/A Left Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 3.125 in N/A 1 1/4-12 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
101 - 150 of 156 | Results Per Page | View | Unit of Measure
1 2 3 4