All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing High Performance Rod Ends & Spherical Bearings > Aurora Bearing High Performance Rod Ends > Aurora Bearing XAM & XAB Series Male Rod Ends - High Strength Alloy - Heavy Duty Shank > View Items  

Aurora Bearing XAM & XAB Series Male Rod Ends - High Strength Alloy - Heavy Duty Shank

Check up to five results to perform an action.


  • Body - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: XAM-6Z = Zerk Type Fitting XAM-6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: XAM-8S.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 48 of 48 1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

XAB-7 Left Hand .4375 in .562 in .437 in 2.438 in 1.312 in 1.500 in 1/2-20 23,452 lbs CAD Icon (for items table)
XAM-7F Right Hand .4375 in .562 in .437 in 2.438 in 1.312 in 1.500 in 1/2-20 Consult Engineering Department CAD Icon (for items table)
XAB-7F Left Hand .4375 in .562 in .437 in 2.438 in 1.312 in 1.500 in 1/2-20 Consult Engineering Department CAD Icon (for items table)
XAM-7Z Right Hand .4375 in .562 in .437 in 2.438 in 1.312 in 1.500 in 1/2-20 Consult Engineering Department CAD Icon (for items table)
XAB-7Z Left Hand .4375 in .562 in .437 in 2.438 in 1.312 in 1.500 in 1/2-20 Consult Engineering Department CAD Icon (for items table)
XAM-8 Right Hand .5000 in .625 in .500 in 2.625 in 1.500 in 1.625 in 5/8-18 31,390 lbs CAD Icon (for items table)
XAB-8 Left Hand .5000 in .625 in .500 in 2.625 in 1.500 in 1.625 in 5/8-18 31,390 lbs CAD Icon (for items table)
XAM-8F Right Hand .5000 in .625 in .500 in 2.625 in 1.500 in 1.625 in 5/8-18 Consult Engineering Department CAD Icon (for items table)
XAB-8F Left Hand .5000 in .625 in .500 in 2.625 in 1.500 in 1.625 in 5/8-18 Consult Engineering Department CAD Icon (for items table)
XAM-8Z Right Hand .5000 in .625 in .500 in 2.625 in 1.500 in 1.625 in 5/8-18 Consult Engineering Department CAD Icon (for items table)
XAB-8Z Left Hand .5000 in .625 in .500 in 2.625 in 1.500 in 1.625 in 5/8-18 Consult Engineering Department CAD Icon (for items table)
XAM-10 Right Hand .6250 in .750 in .562 in 2.875 in 1.750 in 1.750 in 3/4-16 40,572 lbs CAD Icon (for items table)
XAB-10 Left Hand .6250 in .750 in .562 in 2.875 in 1.750 in 1.750 in 3/4-16 40,572 lbs CAD Icon (for items table)
XAM-10F Right Hand .6250 in .750 in .562 in 2.875 in 1.750 in 1.750 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
XAB-10F Left Hand .6250 in .750 in .562 in 2.875 in 1.750 in 1.750 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
XAM-10Z Right Hand .6250 in .750 in .562 in 2.875 in 1.750 in 1.750 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
XAB-10Z Left Hand .6250 in .750 in .562 in 2.875 in 1.750 in 1.750 in 3/4-16 Consult Engineering Department CAD Icon (for items table)
XAM-12 Right Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 55,692 lbs CAD Icon (for items table)
XAB-12 Left Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 55,692 lbs CAD Icon (for items table)
XAM-12F Right Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 Consult Engineering Department CAD Icon (for items table)
XAB-12F Left Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 Consult Engineering Department CAD Icon (for items table)
XAM-12Z Right Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 Consult Engineering Department CAD Icon (for items table)
XAB-12Z Left Hand .7500 in .875 in .687 in 3.375 in 2.000 in 1.875 in 7/8-14 Consult Engineering Department CAD Icon (for items table)
  Results 26 - 48 of 48 1 2