Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • Body -Alloy steel - heat treated - electroless nickel plated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - electroless nickel plated - PTFE lined.
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

RXAM-3T N/A Right Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.562 in N/A .750 in N/A 1.000 in N/A 1/4-28 N/A 5,260 lbs N/A CAD Icon (for items table)
RXAB-3T N/A Left Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.562 in N/A .750 in N/A 1.000 in N/A 1/4-28 N/A 5,260 lbs N/A CAD Icon (for items table)
RXAM-4T N/A Right Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.875 in N/A .875 in N/A 1.187 in N/A 5/16-24 N/A 8,452 lbs N/A CAD Icon (for items table)
RXAB-4T N/A Left Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.875 in N/A .875 in N/A 1.187 in N/A 5/16-24 N/A 8,452 lbs N/A CAD Icon (for items table)
RXAM-5T N/A Right Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.938 in N/A 1.000 in N/A 1.187 in N/A 3/8-24 N/A 12,978 lbs N/A CAD Icon (for items table)
RXAB-5T N/A Left Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.938 in N/A 1.000 in N/A 1.187 in N/A 3/8-24 N/A 12,978 lbs N/A CAD Icon (for items table)
RXAM-6T N/A Right Hand N/A .3750 in N/A .500 in N/A .406 in N/A 2.125 in N/A 1.125 in N/A 1.312 in N/A 7/16-20 N/A 17,508 lbs N/A CAD Icon (for items table)
RXAB-6T N/A Left Hand N/A .3750 in N/A .500 in N/A .406 in N/A 2.125 in N/A 1.125 in N/A 1.312 in N/A 7/16-20 N/A 17,508 lbs N/A CAD Icon (for items table)
RXAM-7T N/A Right Hand N/A .4375 in N/A .562 in N/A .437 in N/A 2.438 in N/A 1.312 in N/A 1.437 in N/A 1/2-20 N/A 22,760 lbs N/A CAD Icon (for items table)
RXAB-7T N/A Left Hand N/A .4375 in N/A .562 in N/A .437 in N/A 2.438 in N/A 1.312 in N/A 1.437 in N/A 1/2-20 N/A 22,760 lbs N/A CAD Icon (for items table)
RXAM-8T N/A Right Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.625 in N/A 1.500 in N/A 1.562 in N/A 5/8-18 N/A 30,579 lbs N/A CAD Icon (for items table)
RXAB-8T N/A Left Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.625 in N/A 1.500 in N/A 1.562 in N/A 5/8-18 N/A 30,579 lbs N/A CAD Icon (for items table)
RXAM-10T N/A Right Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.875 in N/A 1.750 in N/A 1.687 in N/A 3/4-16 N/A 39,674 lbs N/A CAD Icon (for items table)
RXAB-10T N/A Left Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.875 in N/A 1.750 in N/A 1.687 in N/A 3/4-16 N/A 39,674 lbs N/A CAD Icon (for items table)
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1