Batch CAD Cart (0)
  • Cart is empty

HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.

1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size    (in)

Keyway Size

Part Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Main Pin Height (Dimension E)

Static Breaking Torque

CAD

Sort by
N/A HD8B UJNT 3/4HBX3/4HB W/*PH N/A Hex Bore 3/4 in N/A Steel N/A No Setscrew N/A Pin Hole One Side (No Keyway) N/A 1.250 in N/A 3.75 in N/A 0.880 in N/A 1.880 in N/A 5220.00 in-lb N/A CAD
N/A HD8B UJNT 1/2 NKWX5/8 KW 2SSBE N/A 1/2 & 5/8 in N/A Steel N/A 1/4-20 (2 each side) N/A No Keyway & 3/16 Keyway N/A 1.250 in N/A 3.75 in N/A 0.880 in N/A 1.880 in N/A 5220.00 in-lb N/A CAD
N/A HD6B UJNT 1/2HBX5/8HB*STL*OAL N/A Hex Bore 5/8 in N/A Steel N/A N/A No Keyway & 3/16 Keyway N/A N/A N/A 0.880 in N/A 1.880 in N/A 5220.00 in-lb N/A
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1