HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.
Part Number |
Description |
Bore A & B |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Main Pin Height (Dimension E) |
Static Breaking Torque |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
68514462651 | Description N/A HD6B UJNT 1/2HBX5/8HB*STL*OAL | Bore A & B N/A Hex Bore 5/8 in | Material N/A Steel | Set Screw Size N/A | Keyway A & B (W x D) N/A No Keyway & 3/16 Keyway | Outside Diameter N/A | Overall Length N/A | Bore Depth (Dimension C) N/A 0.880 in | Main Pin Height (Dimension E) N/A 1.880 in | Static Breaking Torque N/A 5220.00 in-lb | CAD N/A |
68514464357 | Description N/A HD8B UJNT 3/4HBX3/4HB W/*PH | Bore A & B N/A Hex Bore 3/4 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A Pin Hole One Side (No Keyway) | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 0.880 in | Main Pin Height (Dimension E) N/A 1.880 in | Static Breaking Torque N/A 5220.00 in-lb | CAD N/A |
68514476444 | Description N/A HD8B UJNT 1/2 NKWX5/8 KW 2SSBE | Bore A & B N/A 1/2 & 5/8 in | Material N/A Steel | Set Screw Size N/A 1/4-20 (2 each side) | Keyway A & B (W x D) N/A No Keyway & 3/16 Keyway | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 0.880 in | Main Pin Height (Dimension E) N/A 1.880 in | Static Breaking Torque N/A 5220.00 in-lb | CAD N/A |