HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.

1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size    (in)

Keyway Size  (in)

Item Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

N/A HD8B-UJ-5/8X5/8 N/A 5/8 x 5/8 in N/A Steel N/A 1/4-20 N/A 3/16 x 3/32 in N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in
N/A HD8B-UJ-5/8-11X3/4 N/A 5/8-11 x 3/4 in N/A Steel N/A 1/4-20 N/A 3/16 x 3/32 in N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in
N/A HD14B-UJ-1-3/4X1-3/4-KW NSS BE N/A 1-3/4 in N/A Steel N/A No Setscrew N/A 7/16 x 7/32 in N/A 3.000 in N/A 9.060 in N/A 2.750 in N/A 65400.00 in-lb N/A 4.53 in
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1