HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.

1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Item Number

Description 

Material

Set Screw Size

Outside Diameter

Overall Length

Max. Bore - No Keyway (Dim. ID1 & ID2)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

Sort by
N/A HD1 UJNT SOLID N/A Steel N/A No Setscrew N/A 0.380 in N/A 1.750 in N/A 0.250 in6.00 mm N/A 110.00 in-lb N/A 0.880 in N/A CAD Icon (for items table)
N/A HD2 UJNT SOLID N/A Steel N/A No Setscrew N/A 0.500 in N/A 2.000 in N/A 0.380 in9 mm N/A 378.00 in-lb N/A 1.000 in N/A CAD Icon (for items table)
N/A HD3 UJNT SOLID N/A Steel N/A No Setscrew N/A 0.620 in N/A 2.250 in N/A 0.500 in12.00 mm N/A 540.00 in-lb N/A 1.120 in N/A CAD Icon (for items table)
N/A HD4 UJNT SOLID N/A Steel N/A No Setscrew N/A 0.750 in N/A 2.680 in N/A 0.620 in15.00 mm N/A 768.00 in-lb N/A 1.34 in N/A CAD Icon (for items table)
N/A HD5 UJNT SOLID N/A Steel N/A No Setscrew N/A 0.880 in N/A 3.000 in N/A 0.690 in17.00 mm N/A 1176.00 in-lb N/A 1.500 in N/A CAD Icon (for items table)
N/A HD6 UJNT SOLID N/A Steel N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 0.750 in19.00 mm N/A 1560.00 in-lb N/A 1.680 in N/A CAD Icon (for items table)
N/A HD7 UJNT SOLID N/A Steel N/A No Setscrew N/A 1.120 in N/A 3.50 in N/A 0.880 in22.00 mm N/A 2880.00 in-lb N/A 1.750 in N/A CAD Icon (for items table)
N/A HD8 UJNT SOLID N/A Steel N/A No Setscrew N/A 1.250 in N/A 3.75 in N/A 1.000 in25.00 mm N/A 5220.00 in-lb N/A 1.880 in N/A CAD Icon (for items table)
N/A HD10 UJNT SOLID N/A Steel N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.12 in28.00 mm N/A 7920.00 in-lb N/A 2.12 in N/A CAD Icon (for items table)
N/A HD10 UJNT SOLID UNASSEMBLED N/A Steel N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.12 in28.00 mm N/A 7920.00 in-lb N/A 2.12 in N/A CAD Icon (for items table)
N/A HD11 UJNT SOLID N/A Steel N/A No Setscrew N/A 1.75 in N/A 5.00 in N/A 1.25 in31 mm N/A 10680.00 in-lb N/A 2.5 in N/A CAD Icon (for items table)
N/A HD12 UJNT SOLID N/A Steel N/A No Setscrew N/A 2.000 in N/A 5.440 in N/A 1.5 in38 mm N/A 15600.00 in-lb N/A 2.72 in N/A CAD Icon (for items table)
N/A HD13 UJNT SOLID N/A Steel N/A No Setscrew N/A 2.500 in N/A 7 in N/A 1.75 in44 mm N/A 33120.00 in-lb N/A 3.5 in N/A CAD Icon (for items table)
N/A HD14 UJNT SOLID N/A Steel N/A No Setscrew N/A 3.000 in N/A 9.060 in N/A 2.00 in50 mm N/A 65400.00 in-lb N/A 4.53 in N/A CAD Icon (for items table)
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1