Batch CAD Cart (0)
  • Cart is empty

HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.

1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Material

Set Screw Size

Outside Diameter

Overall Length

Max. Bore - No Keyway (Dim. ID1 & ID2)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

Sort by
N/A HD14 UJNT SOLID N/A Steel N/A No Setscrew N/A 3.000 in N/A 9.060 in N/A 2.00 in50 mm N/A 65400.00 in-lb N/A 4.53 in N/A CAD
N/A HD13 UJNT SOLID N/A Steel N/A No Setscrew N/A 2.500 in N/A 7 in N/A 1.75 in44 mm N/A 33120.00 in-lb N/A 3.5 in N/A CAD
N/A HD12 UJNT SOLID N/A Steel N/A No Setscrew N/A 2.000 in N/A 5.440 in N/A 1.5 in38 mm N/A 15600.00 in-lb N/A 2.72 in N/A CAD
N/A HD11 UJNT SOLID N/A Steel N/A No Setscrew N/A 1.75 in N/A 5.00 in N/A 1.25 in31 mm N/A 10680.00 in-lb N/A 2.5 in N/A CAD
N/A HD10 UJNT SOLID UNASSEMBLED N/A Steel N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.12 in28.00 mm N/A 7920.00 in-lb N/A 2.12 in N/A CAD
N/A HD10 UJNT SOLID N/A Steel N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.12 in28.00 mm N/A 7920.00 in-lb N/A 2.12 in N/A CAD
N/A HD8 UJNT SOLID N/A Steel N/A No Setscrew N/A 1.250 in N/A 3.75 in N/A 1.000 in25.00 mm N/A 5220.00 in-lb N/A 1.880 in N/A CAD
N/A HD7 UJNT SOLID N/A Steel N/A No Setscrew N/A 1.120 in N/A 3.50 in N/A 0.880 in22.00 mm N/A 2880.00 in-lb N/A 1.750 in N/A CAD
N/A HD6 UJNT SOLID N/A Steel N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 0.750 in19.00 mm N/A 1560.00 in-lb N/A 1.680 in N/A CAD
N/A HD5 UJNT SOLID N/A Steel N/A No Setscrew N/A 0.880 in N/A 3.000 in N/A 0.690 in17.00 mm N/A 1176.00 in-lb N/A 1.500 in N/A CAD
N/A HD4 UJNT SOLID N/A Steel N/A No Setscrew N/A 0.750 in N/A 2.680 in N/A 0.620 in15.00 mm N/A 768.00 in-lb N/A 1.34 in N/A CAD
N/A HD3 UJNT SOLID N/A Steel N/A No Setscrew N/A 0.620 in N/A 2.250 in N/A 0.500 in12.00 mm N/A 540.00 in-lb N/A 1.120 in N/A CAD
N/A HD2 UJNT SOLID N/A Steel N/A No Setscrew N/A 0.500 in N/A 2.000 in N/A 0.380 in9 mm N/A 378.00 in-lb N/A 1.000 in N/A CAD
N/A HD1 UJNT SOLID N/A Steel N/A No Setscrew N/A 0.380 in N/A 1.750 in N/A 0.250 in6.00 mm N/A 110.00 in-lb N/A 0.880 in N/A CAD
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1