- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Gear Type CouplingsGear Type Couplings
- HercuFlex® Gear CouplingsHercuFlex® Gear Couplings
- HercuFlex Continuous Style Gear CouplingsHercuFlex Continuous Style Gear Couplings
- HercuFlex CX Continuous Coupling Sleeves - ImperialHercuFlex CX Continuous Coupling Sleeves - Imperial
- View Items
HercuFlex CX Continuous Coupling Sleeves - Imperial
HercuFlex CX Continuous Coupling Sleeves - Imperial
HercuFlex Continuous Style Gear Couplings
The HercuFlex coupling family includes the continuous sleeve gear coupling. Utilizing the same industry leading design expertise as seen in the FX style, Lovejoy has incorporated multiple innovations to yield previously unseen bore and torque capacity in the Continuous Sleeve gear coupling segment.
• Unequaled bore and torque capacity
• 1.5° of misalignment per gear mesh
• Improved hardware corrosion resistance
• Advanced seal design intensifying contamination resistance
Item Number |
Description |
Size |
Dimension LS |
Outside Diameter |
Overall Length |
Max. Bore (Dimensions ID1/ID2) |
Nominal Torque |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904364187 | Description N/A CX-5-ACCY-KIT | Size N/A 1 in | Dimension LS N/A | Outside Diameter N/A 3.26 in82.8 mm | Overall Length N/A 3.63 in92.2 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.875 in48 mm | Nominal Torque N/A 1,277 in·lb | CAD N/A |
| 697904330397 | Description N/A CX-5-CP-RSBXRSB | Size N/A 1.5 in | Dimension LS N/A | Outside Diameter N/A 4.11 in104.3 mm | Overall Length N/A 4.01 in101.9 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.438 in62 mm | Nominal Torque N/A 2,949 in·lb | CAD N/A |
| 697904364064 | Description N/A CX-5-SLEEVE | Size N/A 2 in | Dimension LS N/A | Outside Diameter N/A 5.1 in129.6 mm | Overall Length N/A 5.01 in127.3 mm | Max. Bore (Dimensions ID1/ID2) N/A 3.063 in78 mm | Nominal Torque N/A 5,067 in·lb | CAD N/A |
| 697904364194 | Description N/A CX-5.5-ACCY-KIT | Size N/A 2.5 in | Dimension LS N/A | Outside Diameter N/A 6.17 in156.6 mm | Overall Length N/A 6.25 in158.8 mm | Max. Bore (Dimensions ID1/ID2) N/A 3.625 in92 mm | Nominal Torque N/A 9,005 in·lb | CAD N/A |
| 697904330403 | Description N/A CX-5.5-CP-RSBXRSB | Size N/A 3 in | Dimension LS N/A | Outside Diameter N/A 7.17 in182 mm | Overall Length N/A 7.37 in187.2 mm | Max. Bore (Dimensions ID1/ID2) N/A 4.25 in108 mm | Nominal Torque N/A 15,332 in·lb | CAD N/A |
| 697904364071 | Description N/A CX-5.5-SLEEVE | Size N/A 3.5 in | Dimension LS N/A | Outside Diameter N/A 8.35 in212.2 mm | Overall Length N/A 8.63 in219.2 mm | Max. Bore (Dimensions ID1/ID2) N/A 5 in127 mm | Nominal Torque N/A 22,998 in·lb | CAD N/A |
| 697904364200 | Description N/A CX-6-ACCY-KIT | Size N/A 4 in | Dimension LS N/A | Outside Diameter N/A 9.83 in249.8 mm | Overall Length N/A 9.75 in247.7 mm | Max. Bore (Dimensions ID1/ID2) N/A 5.875 in149 mm | Nominal Torque N/A 35,199 in·lb | CAD N/A |
| 697904330410 | Description N/A CX-6-CP-RSBXRSB | Size N/A 4.5 in | Dimension LS N/A | Outside Diameter N/A 10.81 in274.7 mm | Overall Length N/A 10.93 in277.6 mm | Max. Bore (Dimensions ID1/ID2) N/A 6.75 in171 mm | Nominal Torque N/A 48,296 in·lb | CAD N/A |
| 697904364088 | Description N/A CX-6-SLEEVE | Size N/A 5 in | Dimension LS N/A | Outside Diameter N/A 12.130 in308 mm | Overall Length N/A 12.37 in314.2 mm | Max. Bore (Dimensions ID1/ID2) N/A 7.75 in197 mm | Nominal Torque N/A 66,084 in·lb | CAD N/A |
| 697904364217 | Description N/A CX-7-ACCY-KIT | Size N/A 5 1/2 in | Dimension LS N/A | Outside Diameter N/A 13.13 in333.4 mm | Overall Length N/A 14.13 in358.9 mm | Max. Bore (Dimensions ID1/ID2) N/A 8.625 in220 mm | Nominal Torque N/A 87,145 in·lb | CAD N/A |
| 697904330427 | Description N/A CX-7-CP-RSBXRSB | Size N/A 6 in | Dimension LS N/A | Outside Diameter N/A 14.38 in365.2 mm | Overall Length N/A 15.13 in384.3 mm | Max. Bore (Dimensions ID1/ID2) N/A 9.5 in241 mm | Nominal Torque N/A 136,429 in·lb | CAD N/A |
| 697904364095 | Description N/A CX-7-SLEEVE | Size N/A 7 in | Dimension LS N/A | Outside Diameter N/A 16.69 in423.9 mm | Overall Length N/A 17.76 in451.1 mm | Max. Bore (Dimensions ID1/ID2) N/A 11.25 in287 mm | Nominal Torque N/A 185,154 in·lb | CAD N/A |