Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
HercuFlex® offers increased nominal torque, larger maximum bore size and longer service life over traditional gear couplings. Despite the advanced nature of these improvements, the HercuFlex Gear Coupling still utilizes the standard AGMA flange interface to ensure field interchangeability. In addition to unequaled bore and torque capacity while maintaining compliance with standard AGMA flange interfaces, key features include 1.5° of misalignment per gear mesh, stronger alloy steel hubs and sleeves (on the FX, CX, and FXL), improved fastener corrosion resistance, and advanced seal design for increased contamination resistance. Furthermore, the hubs and seals used for both the flange and continuous sleeves HercuFlex gear coupling designs are common and interchangeable parts.
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Part Number

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

FCXMM-1.5-HUB-SOLID N/A 0 in N/A N/A 26,100 in·lb N/A 5500 rpm N/A 4.5 in N/A 3.29 in N/A
FCXMM-2-HUB-SOLID N/A 0 in N/A N/A 44,850 in·lb N/A 5000 rpm N/A 5.5 in N/A 4.21 in N/A
FCXMM-2.5-HUB-RSB N/A N/A N/A 79,700 in·lb N/A 4400 rpm N/A 6.500 in N/A 4.97 in N/A
FCXMM-3-HUB-RSB N/A N/A N/A 135,700 in·lb N/A 4000 rpm N/A 7 in N/A 5.88 in N/A
FCXMM-3.5-HUB-RSB N/A N/A N/A 203,550 in·lb N/A 3500 rpm N/A 7.5 in N/A 6.87 in N/A
FCXMM-4-HUB-RSB N/A N/A N/A 311,540 in·lb N/A 3000 rpm N/A 8.25 in N/A 8.1 in N/A
FCXMM-4.5-HUB-RSB N/A N/A N/A 427,460 in·lb N/A 2700 rpm N/A 9 in N/A 9.09 in N/A
FCXMM-5-HUB-RSB N/A N/A N/A 584,890 in·lb N/A 2500 rpm N/A 9.5 in N/A 10.24 in N/A
FCXMM-5.5-HUB-RSB N/A N/A N/A 771,300 in·lb N/A 2200 rpm N/A 10.5 in N/A 11.28 in N/A
FCXMM-6-HUB-RSB N/A N/A N/A 1,207,500 in·lb N/A 3,150 rpm N/A 11.250 in N/A 12.29 in N/A
FCXMM-7-HUB-RSB N/A N/A N/A 1,638,750 in·lb N/A 2000 rpm N/A 13.19 in N/A 14.3 in N/A
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1