Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904334098 | Description N/A FCXMM 2 HUB 27MM P7 8X3.3MMKW | Bore Size N/A | Keyway Size N/A 8X3.3MM in | Nominal Torque N/A 44,850 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 5.5 in | Dimension HD N/A 4.21 in | CAD N/A |
697904364514 | Description N/A FCXMM 2.5 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 79,700 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 6.500 in | Dimension HD N/A 4.97 in | CAD N/A |
697904364521 | Description N/A FCXMM 3 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 135,700 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 7 in | Dimension HD N/A 5.88 in | CAD N/A |
697904364538 | Description N/A FCXMM 3.5 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 203,550 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 7.5 in | Dimension HD N/A 6.87 in | CAD N/A |
697904364545 | Description N/A FCXMM 4 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 311,540 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 8.25 in | Dimension HD N/A 8.10 in | CAD N/A |
697904364552 | Description N/A FCXMM 4.5 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 427,460 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 9 in | Dimension HD N/A 9.09 in | CAD N/A |
697904364569 | Description N/A FCXMM 5 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 584,890 in·lb | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 9.5 in | Dimension HD N/A 10.24 in | CAD N/A |
697904364576 | Description N/A FCXMM 5.5 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 771,300 in·lb | Max Speed (Unbalanced) N/A 2200 rpm | Length thru Bore N/A 10.5 in | Dimension HD N/A 11.28 in | CAD N/A |
697904364583 | Description N/A FCXMM 6 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 1,207,500 in·lb | Max Speed (Unbalanced) N/A 3,150 rpm | Length thru Bore N/A 11.250 in | Dimension HD N/A 12.29 in | CAD N/A |
697904364590 | Description N/A FCXMM 7 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 1,638,750 in·lb | Max Speed (Unbalanced) N/A 2000 rpm | Length thru Bore N/A 13.19 in | Dimension HD N/A 14.30 in | CAD N/A |
697904364491 | Description N/A FCXMM 1.5 HUB SOLID | Bore Size N/A 0 in | Keyway Size N/A | Nominal Torque N/A 26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 4.5 in | Dimension HD N/A 3.29 in | CAD N/A |
697904364507 | Description N/A FCXMM 2 HUB SOLID | Bore Size N/A 0 in | Keyway Size N/A | Nominal Torque N/A 44,850 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 5.5 in | Dimension HD N/A 4.21 in | CAD N/A |